1    /*
     2     *  Copyright (c) 2010 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== ITMS320C6452.xdc ========
    15     *
    16     */
    17    package ti.catalog.c6000;
    18    
    19    /*!
    20     *  ======== ITMS320C6452 ========
    21     *  The interface for 6452 and similar devices' data sheet module.
    22     *
    23     *  This module implements the ICpuDataSheet interface and is 
    24     *  used by platforms to obtain "data sheet" information about this device.
    25     */
    26    metaonly interface ITMS320C6452 inherits ti.catalog.ICpuDataSheet
    27    {
    28    
    29        config long cacheSizeL1[string] = [
    30            ["0k",  0x0000],
    31            ["4k",  0x1000],
    32            ["8k",  0x2000],
    33            ["16k", 0x4000],
    34            ["32k", 0x8000],
    35        ];
    36    
    37        config long cacheSizeL2[string] = [
    38            ["0k",   0x00000],
    39            ["32k",  0x08000],
    40            ["64k",  0x10000],
    41            ["128k", 0x20000],
    42            ["256k", 0x40000]
    43        ];
    44    
    45        readonly config ti.catalog.c6000.ICacheInfo.CacheDesc cacheMap[string] =  [
    46                 ['l1PMode',{desc:"L1P Cache",
    47                             map : [["0k",0x0000],
    48                                    ["4k",0x1000],
    49                                    ["8k",0x2000],
    50                                    ["16k",0x4000],
    51                                    ["32k",0x8000]],
    52                             defaultValue: "0k",
    53                             memorySection: "L1PSRAM"}],
    54             
    55                     ['l1DMode',{desc:"L1D Cache",
    56                             map : [["0k",0x0000],
    57                                    ["4k",0x1000],
    58                                    ["8k",0x2000],
    59                                    ["16k",0x4000],
    60                                    ["32k",0x8000]],
    61                             defaultValue: "0k",
    62                             memorySection: "L1DSRAM"}],
    63                         
    64                 ['l2Mode',{desc:"L2 Cache",
    65                             map : [["0k",0x0000],
    66                                    ["32k",0x8000],
    67                                    ["64k",0x10000],
    68                                    ["128k",0x20000],
    69                                    ["256k",0x40000]],
    70                             defaultValue: "0k",
    71                             memorySection: "IRAM"}], 
    72        ];
    73    
    74    instance:
    75    
    76        override config string   cpuCore        = "64x+";
    77        override config string   isa = "64P";
    78        override config string   cpuCoreRevision = "1.0";
    79    
    80        override config int     minProgUnitSize = 1;
    81        override config int     minDataUnitSize = 1;    
    82        override config int     dataWordSize    = 4;
    83    
    84        /*!
    85         *  ======== memMap ========
    86         *  The default memory map for this device
    87         */
    88        config xdc.platform.IPlatform.Memory memMap[string]  = [
    89            ["IRAM", {
    90                comment:    "Internal 1408KB L2 RAM/CACHE",
    91                name:       "IRAM",
    92                base:       0xA00000,
    93                len:        0x160000,
    94                space:      "code/data",
    95                access:     "RWX"
    96            }],
    97    
    98            ["L1PSRAM", {
    99                comment:    "Internal 32KB RAM/CACHE L1 program memory",
   100                name:       "L1PSRAM",
   101                base:       0xE00000,
   102                len:        0x008000,
   103                space:      "code",
   104                access:     "RWX"
   105            }],
   106    
   107            ["L1DSRAM", {
   108                comment:    "Internal 32KB RAM/CACHE L1 data memory",
   109                name:       "L1DSRAM",
   110                base:       0xF00000,
   111                len:        0x008000,
   112                space:      "data",
   113                access:     "RW"
   114            }],
   115    
   116        ];
   117    };
   118    /*
   119     *  @(#) ti.catalog.c6000; 1, 0, 0, 0,267; 6-23-2010 16:43:59; /db/ztree/library/trees/platform/platform-l17x/src/
   120     */
   121