From RTSC-Pedia
revision tip
LANDSCAPE orientation![]() | [printable version] [offline version] | offline version generated on 27-May-2010 18:05 UTC | ![]() |
XDCscript - Capsule-Object.$traceQuery
Query whether capsule debug trace is enabled
Synopsis
| if (this.$traceQuery()) { : } |
Description
This functions return true if trace for this capsule is enabled; otherwise it return false. You can enable trace for a capsule via the xdc.traceEnable() method.
See also
XDCscript - Capsule-Object.$trace | Print a trace message |
XDCscript - xdc.traceEnable | Enable debug trace output |
![]() | [printable version] [offline version] | offline version generated on 27-May-2010 18:05 UTC | ![]() |
Copyright © 2008 The Eclipse Foundation. All Rights Reserved