From RTSC-Pedia
revision tip
LANDSCAPE orientation![]() | [printable version] [offline version] | offline version generated on 27-May-2010 18:05 UTC | ![]() |
C - delete
Finalize and free this previously allocated instance object
Contents |
Synopsis
synopsis | |
| #include <«pkg»/«Mod».h> Void «Mod»_delete( «Mod»_Handle *handleP ); |
The «Mod»_delete() function sets the referenced handle to NULL. This reduces the chance that the client will inadvertently try to use the handle after the instance has been deleted.
See also
C - Instance_finalize | Module's instance finalization function |
C - destruct | Finalize the instance object inside the provided structure |
![]() | [printable version] [offline version] | offline version generated on 27-May-2010 18:05 UTC | ![]() |
Copyright © 2008 The Eclipse Foundation. All Rights Reserved