From RTSC-Pedia
revision tip
LANDSCAPE orientation![]() | [printable version] [offline version] | offline version generated on 27-May-2010 18:05 UTC | ![]() |
C - construct
Initialize a new instance object inside the provided structure
Contents |
Synopsis
| #include <«pkg»/«Mod».h> /* modules whose «Mod»_Instance_init() function never fails */ Void «Mod»_construct( «Mod»_Struct *structP, [«required_args»,] const «Mod»_Params *params ); /* @InstanceInitError modules only */ Void «Mod»_construct( «Mod»_Struct *structP, [«required_args»,] const «Mod»_Params *params, Error_Block *eb ); |
See also
C - Instance_init | Module's instance initialization function |
![]() | [printable version] [offline version] | offline version generated on 27-May-2010 18:05 UTC | ![]() |
Copyright © 2008 The Eclipse Foundation. All Rights Reserved