From RTSC-Pedia
revision tip
LANDSCAPE orientation![]() | [printable version] [offline version] | offline version generated on 27-May-2010 18:05 UTC | ![]() |
C - Object heap
Get a module's instance heap
Contents |
Synopsis
| #include <«pkg»/«Mod».h> #include <xdc/runtime/IHeap.h> IHeap_Handle «Mod»_Object_heap(void) /* The heap used to allocate dynamically-created instance objects */ |
Description
Every module «Mod» provides a parameterless macro named «Mod»_Object_heap() that returns the module's statically configured instance heap handle. This handle, although potentially equal to NULL, may always be passed to the xdc.runtime.Memory functions that require an IHeap instance handle.
See also
xdc.runtime.IHeap | Client documentation for xdc.runtime.IHeap |
xdc.runtime.Memory | Client documentation for xdc.runtime.Memory |
C - Module_heap | Get a module's heap |
![]() | [printable version] [offline version] | offline version generated on 27-May-2010 18:05 UTC | ![]() |
Copyright © 2008 The Eclipse Foundation. All Rights Reserved