1    /* 
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     * 
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     * 
    11     * */
    12    
    13    /*
    14     *  ======== C28_large.xdc ========
    15     *
    16     */
    17    
    18    
    19    /*!
    20     *  ======== C28_large ========
    21     *  TI C28 large model little endian
    22     */
    23    metaonly module C28_large inherits ti.targets.ITarget {
    24        override readonly config string name                = "C28_large";        
    25        override readonly config string suffix              = "28L";
    26        override readonly config string isa                 = "28"; 
    27        override readonly config xdc.bld.ITarget.Model model    = {dataModel: "large", endian: "little"};
    28        override readonly config string rts                 = "ti.targets.rts2800";
    29        final override readonly config Bool alignDirectiveSupported = false;
    30    
    31        /*!
    32         *  ======== ar ========
    33         *  Define archiver executable
    34         *
    35         *  Options:
    36         *  @p(dlist)
    37         *      -`-r`
    38         *          replace file
    39         *      -`-q`
    40         *          quiet mode
    41         */
    42        override readonly config xdc.bld.ITarget2.Command ar = {
    43            cmd: "ar2000",
    44            opts: "rq"
    45        };
    46    
    47    
    48        /*!
    49         *  ======== cc ========
    50         *  Define compiler executable
    51         *
    52         *  Options:
    53         *  @p(dlist)
    54         *      -`-c`
    55         *          no linking
    56         *      -`-v28`
    57         *          compile for c28x.
    58         *      -`-ml`
    59         *          use large memory model
    60         *      -`-DLARGE_MODEL=1`
    61         *          required to use va_arg in large model
    62         */
    63        override readonly config xdc.bld.ITarget2.Command cc = {
    64            cmd: "cl2000 -c",
    65            opts: "-v28 -DLARGE_MODEL=1 -ml"
    66        };
    67    
    68        /*!
    69         *  ======== vers ========
    70         *  Define the vers command
    71         */
    72        override readonly config xdc.bld.ITarget2.Command vers = {
    73            cmd: "cl2000",
    74            opts: "--compiler_revision"
    75        };
    76    
    77    
    78        /*!
    79         *  ======== asm ========
    80         *  Define assembler executable
    81         *
    82         *  Options:
    83         *  @p(dlist)
    84         *      -`-c`
    85         *          no linking
    86         *      -`-v28`
    87         *          compile for c28x.
    88         *      -`-ml`
    89         *          use large memory model
    90         *      -`-DLARGE_MODEL=1`
    91         *          because compiler and BIOS are broken; asembler
    92         *          defines __LARGE_MODEL but BIOS uses LARGE_MODEL
    93         *
    94         */
    95        override readonly config xdc.bld.ITarget2.Command asm = {
    96            cmd: "cl2000 -c",
    97            opts: "-v28 -ml -DLARGE_MODEL=1"
    98        };
    99    
   100    
   101        /*!
   102         *  ======== lnk ========
   103         *  Define linker executable
   104         */
   105        override readonly config xdc.bld.ITarget2.Command lnk = {
   106            cmd: "lnk2000",
   107            opts: ""
   108        };
   109        
   110    
   111        /*!
   112         *  ======== asmOpts ========
   113         *  User configurable assembler options.
   114         *
   115         *  Defaults:
   116         *  @p(dlist)
   117         *      -`-qq`
   118         *          super quiet mode
   119         */
   120        override config xdc.bld.ITarget2.Options asmOpts = {
   121            prefix: "-qq",
   122            suffix: ""
   123        };
   124    
   125        /*!
   126         *  ======== ccOpts ========
   127         *  Compiler options
   128         *  @p(dlist)
   129         *      -`-qq`
   130         *          super quiet mode
   131         *      -`-pdsw225`
   132         *          generate a warning for implicitly declared functions; i.e.,
   133         *          functions without prototypes
   134         *      -`-Dfar= `
   135         *          ignore keyword far; this allows one to write code that can
   136         *          be compiled in large model and small model without #ifdef's
   137         */
   138        override config xdc.bld.ITarget2.Options ccOpts = {
   139            prefix: "-qq -pdsw225 -Dfar= ",
   140            suffix: ""
   141        };
   142    
   143    
   144        /*!
   145         *  ======== lnkOpts ========
   146         *  Linker options
   147         *
   148         *  Options:
   149         *  @p(dlist)
   150         *      -`-q`
   151         *          Quite run
   152         *      -`-u`
   153         *          Place unresolved external symbol into symbol table
   154         *      -`-c`
   155         *          ROM autoinitialization model
   156         *      -`-m`
   157         *          create a map file
   158         *      -`-l`
   159         *          archive library file as linker input
   160         */
   161        override config xdc.bld.ITarget2.Options lnkOpts = {
   162            prefix: "-w -q -u _c_int00",
   163            suffix: "-c -m $(XDCCFGDIR)/$@.map -l $(rootDir)/lib/rts2800_ml.lib"
   164        };
   165            
   166        /*!
   167         *  ======== includeOpts ========
   168         *  Default include search path
   169         */
   170        override config string includeOpts = "-I$(rootDir)/include";
   171    
   172        final override readonly config string sectMap[string] =
   173            ti.targets.C28.sectMap;
   174    
   175        override readonly config xdc.bld.ITarget.StdTypes stdTypes = {
   176            t_IArg          : { size: 2, align: 2 },
   177            t_Char          : { size: 1, align: 1 },
   178            t_Double        : { size: 2, align: 2 },
   179            t_Float         : { size: 2, align: 2 },
   180            t_Fxn           : { size: 2, align: 2 }, /* far */
   181            t_Int           : { size: 1, align: 1 },
   182            t_Int8          : { size: 1, align: 1 },
   183            t_Int16         : { size: 1, align: 1 },
   184            t_Int32         : { size: 2, align: 2 },
   185            t_Int64         : { size: 4, align: 2 },
   186            t_Long          : { size: 2, align: 2 },
   187            t_LDouble       : { size: 2, align: 2 },
   188            t_LLong         : { size: 4, align: 2 },
   189            t_Ptr           : { size: 2, align: 2 },
   190            t_Short         : { size: 1, align: 1 },
   191            t_Size          : { size: 2, align: 2 },
   192        };
   193    
   194        override readonly config Int bitsPerChar = 16;
   195    }
   196    /*
   197     *  @(#) ti.targets; 1, 0, 3,391; 5-24-2010 16:57:00; /db/ztree/library/trees/xdctargets/xdctargets-c23x/src/
   198     */
   199