1 /*
2 * Copyright (c) 2008 Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * */
12 /*
13 * ======== Platform.xdc ========
14 */
15
16 package ti.platforms.sim6xxx;
17
18 /*!
19 * ======== Platform ========
20 * Simulation-based Platform support for 6xxx platforms
21 *
22 * This module implements xdc.platform.IPlatform and defines configuration
23 * parameters that correspond to this platform's Cpu's, Board's, etc.
24 *
25 * The configuration parameters are initialized in this package's
26 * configuration script (package.cfg) and "bound" to the TCOM object
27 * model. Once they are part of the model, these parameters are
28 * queried by a program's configuration script.
29 *
30 * This particular platform has a single Cpu, and therefore, only
31 * declares a single CPU configuration object. Multi-CPU platforms
32 * would declare multiple Cpu configuration parameters (one per
33 * platform CPU).
34 */
35 metaonlymodule Platform inherits xdc.platform.IPlatform
36 {
37 /*!
38 * ======== BOARD ========
39 * This platform's board attributes
40 */
41 readonlyconfig xdc.platform.IPlatform.Board BOARD = {
42 id: "0",
43 boardName: "sim6xxx",
44 boardFamily: "sim6xxx",
45 boardRevision: null
46 };
47
48 /*!
49 * ======== CPU ========
50 * The CPU simulated by this platform.
51 *
52 * The device simulated is determined by the platform instance name
53 * or if this does not name a ti.catalog.c6000 module, we simulate
54 * a TMS320C6416.
55 */
56 readonlyconfig xdc.platform.IExeContext.Cpu CPU = {
57 id: "0",
58 clockRate: 600.0,
59 catalogName: "ti.catalog.c6000",
60 deviceName: "TMS320C6416",
61 revision: "",
62 };
63
64 instance:
65
66 /*!
67 * ======== externalMemoryMap ========
68 * A mapping of memory names to memory objects for external memory.
69 *
70 * This parameter defines the external portion of the platform's memory
71 * map.
72 */
73 overridereadonlyconfig xdc.platform.IPlatform.Memory externalMemoryMap[string] = [
74 ["SDRAM",
75 {
76 name: "SDRAM",
77 base: 0x80000000,
78 len: 0x01000000,
79 space: "code/data",
80 }
81 ],
82 ];
83
84 /*!
85 * ======== deviceName ========
86 * The CPU simulated by this simulator platform.
87 *
88 * This parameter is optional. If it's not set, then the Platform module
89 * parameter CPU.deviceName is used.
90 */
91 config string deviceName;
92
93 /*!
94 * ======== ftpath ========
95 * Installation directory of the Foundational Tools Suite
96 *
97 * The underlying simulation engine used to run executables produced
98 * using this platform is part of the Target Server / Foundational Tools
99 * product (http://www.hou.asp.ti.com/asp/sds/eft/projects/Foundation_Tools/Releases/index.html).
100 */
101 config String ftpath;
102
103 config String l1PMode;
104
105 config String l1DMode;
106
107 config String l2Mode;
108
109 overrideconfig string codeMemory = "IRAM";
110
111 overrideconfig string dataMemory = "SDRAM";
112
113 overrideconfig string stackMemory = "SDRAM";
114 };
115 /*
116 * @(#) ti.platforms.sim6xxx; 1, 0, 1, 1,39; 5-25-2010 17:36:50; /db/ztree/library/trees/platform/platform-l15x/src/
117 */
118