1    /*!
     2     *  ======== IUSCI ========
     3     *  Universal Serial Communication Interface
     4     */
     5    metaonly interface IUSCI inherits xdc.platform.IPeripheral {
     6        /*****************************************************************
     7         * REGISTER BIT DEFINITIONS                                      *
     8         *****************************************************************/
     9        
    10        /*! MSB first select. Controls the direction of the receive and transmit shift register. */
    11        enum UCMSB_t {
    12            UCMSB_OFF = 0x00,       /*! LSB first */
    13            UCMSB = 0x02            /*! MSB first */
    14        };
    15        
    16        /*! Character length. Selects 7-bit or 8-bit character length. */
    17        enum UC7BIT_t {
    18            UC7BIT_OFF = 0x00,      /*! 8-bit */
    19            UC7BIT = 0x02           /*! 7-bit */
    20        };
    21        
    22        /*! Synchronous mode enable */
    23        enum UCSYNC_t {
    24            UCSYNC_OFF = 0x00,      /*! Asynchronous mode */
    25            UCSYNC = 0x02           /*! Synchronous Mode */
    26        };
    27        
    28        /*! Receive erroneous-character interrupt-enable */
    29        enum UCRXEIE_t {
    30            UCRXEIE_OFF = 0x00,     /*! Erroneous characters rejected and UCAxRXIFG is not set */
    31            UCRXEIE = 0x02          /*! Erroneous characters received will set UCAxRXIFG */
    32        };
    33        
    34        /*! Receive break character interrupt-enable */
    35        enum UCBRKIE_t {
    36            UCBRKIE_OFF = 0x00,     /*! Received break characters do not set UCAxRXIFG. */
    37            UCBRKIE = 0x02          /*! Received break characters set UCAxRXIFG. */
    38        };
    39        
    40        /*! Dormant. Puts USCI into sleep mode. */
    41        enum UCDORM_t {
    42            UCDORM_OFF = 0x00,      /*! Not dormant. All received characters will set UCAxRXIFG. */
    43            UCDORM = 0x02           /*! Dormant. Only characters that are preceded by an idle-line or with
    44                                     * address bit set will set UCAxRXIFG. In UART mode with automatic baud
    45                                     * rate detection only the combination of a break and synch field will set
    46                                     * UCAxRXIFG. */
    47        };
    48        
    49        /*! Transmit address. Next frame to be transmitted will be marked as address depending on the selected multiprocessor mode. */
    50        enum UCTXADDR_t {
    51            UCTXADDR_OFF = 0x00,    /*! Next frame transmitted is data */
    52            UCTXADDR = 0x02         /*! Next frame transmitted is an address */
    53        };
    54        
    55        /*! Transmit break. Transmits a break with the next write to the transmit buffer.
    56         * In UART mode with automatic baud rate detection 055h must be written
    57         * into UCAxTXBUF to generate the required break/synch fields. Otherwise
    58         * 0h must be written into the transmit buffer. */
    59        enum UCTXBRK_t {
    60            UCTXBRK_OFF = 0x00,     /*! Next frame transmitted is not a break */
    61            UCTXBRK = 0x02          /*! Next frame transmitted is a break or a break/synch */
    62        };
    63        
    64        /*! Software reset enable */
    65        enum UCSWRST_t {
    66            UCSWRST_OFF = 0x00,     /*! Disabled. USCI reset released for operation. */
    67            UCSWRST = 0x02          /*! Enabled. USCI logic held in reset state. */
    68        };
    69        
    70        /*! Listen enable. The UCLISTEN bit selects loopback mode. */
    71        enum UCLISTEN_t {
    72            UCLISTEN_OFF = 0x00,   /*! Disabled. */
    73            UCLISTEN = 0x02        /*! Enabled. UCAxTXD is internally fed back to the receiver. */
    74        };
    75        
    76        /*! Framing error flag */
    77        enum UCFE_t { 
    78            UCFE_OFF = 0x00,        /*! 0 No error */
    79            UCFE = 0x02             /*! Character received with low stop bit */
    80        };
    81        
    82        /*! Overrun error flag. */
    83        enum UCOE_t {
    84            UCOE_OFF = 0x00,        /*! No error. */
    85            UCOE = 0x02             /*! Overrun error occurred. */
    86        };
    87        
    88        /*! Parity error flag. When UCPEN = 0, UCPE is read as 0. */
    89        enum UCPE_t {
    90            UCPE_OFF = 0x00,        /*! No error. */
    91            UCPE = 0x02             /*! Character received with parity error. */
    92        };
    93        
    94        /*! Break detect flag */
    95        enum UCBRK_t {
    96            UCBRK_OFF = 0x00,       /*! No break condition */
    97            UCBRK = 0x02            /*! Break condition occurred */
    98        };
    99    
   100        /*!  Bit 2 Receive error flag. This bit indicates a character was received with error(s).
   101         * When UCRXERR = 1, on or more error flags (UCFE, UCPE, UCOE) is also
   102         * set. UCRXERR is cleared when UCAxRXBUF is read. */
   103        enum UCRXERR_t {
   104            UCRXERR_OFF = 0x00,     /*! No receive errors detected */
   105            UCRXERR = 0x02          /*! Receive error detected */
   106        };
   107        
   108        /*! Address received in address-bit multiprocessor mode. */
   109        enum UCADDR_t {
   110            UCADDR_OFF = 0x00,      /*! Received character is data */
   111            UCADDR = 0x02           /*! Received character is an address */
   112        };
   113        
   114        /*!  Idle line detected in idle-line multiprocessor mode. */
   115        enum UCIDLE_t {
   116            UCIDLE_OFF = 0x00,      /*! No idle line detected */
   117            UCIDLE = 0x02           /*! Idle line detected */
   118        };
   119        
   120        /*! USCI busy. This bit indicates if a transmit or receive operation is in progress. */
   121        enum UCBUSY_t {
   122            UCBUSY_OFF = 0x00,      /*! USCI inactive */
   123            UCBUSY = 0x01           /*! USCI transmitting or receiving */
   124        };
   125            
   126        /*! USCI mode. The UCMODEx bits select the synchronous mode when UCSYNC = 1. */
   127        enum UCMODE_SYNC_t {
   128            UCMODE_0 = 0x00,     /*! 3-Pin SPI */
   129            UCMODE_1 = 0x01,     /*! 4-Pin SPI with UCxSTE active high: slave enabled when UCxSTE = 1 */
   130            UCMODE_2 = 0x02,     /*! 4-Pin SPI with UCxSTE active low: slave enabled when UCxSTE = 0 */
   131            UCMODE_3 = 0x04      /*! I2C Mode */
   132        };
   133        
   134    
   135    instance:
   136        /*!
   137         * Stores the UCLK external clock frequency in float
   138         */
   139        config float UCLKHz = 1000000;
   140        
   141        bool setUCTXIE(bool set);
   142    
   143        bool getUCTXIE();
   144    
   145        bool setUCRXIE(bool set);
   146    
   147        bool getUCRXIE();
   148    }