1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17 package ti.catalog.msp430;
18
19 /*!
20 * ======== MSP430F2274 ========
21 * MSP430F2274 Cpu definition
22 *
23 * This device has 32KB + 256B of Flash Memory and 1KB RAM. The
24 * MSP430F2274 has two op-amps (OA).
25 */
26 metaonly module MSP430F2274 inherits IMSP430x22xx
27 {
28 instance:
29 override config string cpuCoreRevision = "1.0";
30
31 /*!
32 * ======== memMap ========
33 * The default memory map for this device
34 */
35 config xdc.platform.IPlatform.Memory memMap[string] = [
36 ["RAM", {
37 comment: "Data RAM",
38 name: "RAM",
39 base: 0x200,
40 len: 0x400,
41 space: "code/data",
42 access: "RWX"
43 }],
44
45 ["FLASH", {
46 comment: "Program FLASH",
47 name: "FLASH",
48 base: 0x8000,
49 len: 0x7FDE,
50 space: "code",
51 access: "RWX"
52 }],
53 ];
54 };