1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17 package ti.catalog.c6000.nda;
18
19 /*!
20 * ======== Tesla ========
21 * The C64T device data sheet module.
22 */
23 metaonly module Tesla inherits ti.catalog.ICpuDataSheet
24 {
25
26 instance:
27 override config int minProgUnitSize = 1;
28 override config int minDataUnitSize = 1;
29 override config int dataWordSize = 4;
30
31 override config string cpuCore = "Tesla";
32 override config string isa = "64T";
33 override config string cpuCoreRevision = "1.0";
34
35 config xdc.platform.IPlatform.Memory memMap[string] = [
36
37 ["L2SRAM", {
38 comment: "Shared 256KB SRAM",
39 name: "L2SRAM",
40 base: 0x10900000,
41 len: 0x00040000,
42 space: "code/data",
43 access: "RWX"
44 }],
45 ];
46 };
47 48 49
50