1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17 package ti.catalog.c5500;
18
19 /*!
20 * ======== TMS320CRYUJIN ========
21 * The CRYUJIN device data sheet module.
22 *
23 * This module implements the xdc.platform.ICpuDataSheet interface and is
24 * used by platforms to obtain "data sheet" information about this device.
25 */
26 metaonly module TMS320CRYUJIN inherits IOMAP
27 {
28 instance:
29 override config string cpuCoreRevision = "1.0";
30
31 /*!
32 * ======== memMap ========
33 * The default memory map for this device
34 */
35 override config xdc.platform.IPlatform.Memory memMap[string] = [
36 ["BANKED_SARAM", {
37 comment: "64K bytes in 16 banks of SARAM",
38 name: "BANKED_SARAM",
39 base: 0x000000,
40 len: 0x010000,
41 space: "code/data",
42 access: "RWX"
43 }],
44
45 ["SARAM", {
46 comment: "192K bytes On-Chip Single-Access RAM",
47 name: "SARAM",
48 base: 0x010000,
49 len: 0x030000,
50 space: "code/data",
51 access: "RWX"
52 }],
53
54 ["PDROM", {
55 comment: "128K bytes On-Chip ROM",
56 name: "PDROM",
57 base: 0xfe0000,
58 len: 0x020000,
59 space: "code/data",
60 access: "RX"
61 }],
62 ];
63 };
64 65 66
67