1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17
18 metaonly module TMS320DM8168 inherits ti.catalog.ICpuDataSheet
19 {
20 instance:
21 config ti.catalog.peripherals.hdvicp2.HDVICP2.Instance hdvicp0;
22 config ti.catalog.peripherals.hdvicp2.HDVICP2.Instance hdvicp1;
23 config ti.catalog.peripherals.hdvicp2.HDVICP2.Instance hdvicp2;
24
25 override config string cpuCore = "v7A";
26 override config string isa = "v7A";
27 override config string cpuCoreRevision = "1.0";
28 override config int minProgUnitSize = 1;
29 override config int minDataUnitSize = 1;
30 override config int dataWordSize = 4;
31
32 /*!
33 * ======== memMap ========
34 * The memory map returned be getMemoryMap().
35 */
36 config xdc.platform.IPlatform.Memory memMap[string] = [
37 ["SRAM", {
38 comment: "On-Chip SRAM",
39 name: "SRAM",
40 base: 0x402F0000,
41 len: 0x00010000,
42 space: "code/data",
43 access: "RWX"
44 }],
45
46 ];
47 }
48 49 50
51