1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17
18 metaonly module TMS320CDM355 inherits ti.catalog.ICpuDataSheet
19 {
20 instance:
21 override config string cpuCore = "v5T";
22 override config string isa = "v5T";
23 override config string cpuCoreRevision = "1.0";
24 override config int minProgUnitSize = 1;
25 override config int minDataUnitSize = 1;
26 override config int dataWordSize = 4;
27
28 /*!
29 * ======== memMap ========
30 * The memory map returned be getMemoryMap().
31 */
32 config xdc.platform.IPlatform.Memory memMap[string] = [
33 ["IRAM0", {
34 comment: "Internal ARM Instruction RAM0",
35 name: "IRAM0",
36 base: 0x00000000,
37 len: 0x00004000,
38 space: "code",
39 access: "RWX"
40 }],
41
42 ["IRAM1", {
43 comment: "Internal ARM Instruction RAM1",
44 name: "IRAM1",
45 base: 0x00004000,
46 len: 0x00004000,
47 space: "code",
48 access: "RWX"
49 }],
50
51 ["DRAM0", {
52 comment: "Internal ARM Data RAM0",
53 name: "DRAM0",
54 base: 0x00010000,
55 len: 0x00004000,
56 space: "data",
57 access: "RW"
58 }],
59
60 ["DRAM1", {
61 comment: "Internal ARM Data RAM1",
62 name: "DRAM1",
63 base: 0x00014000,
64 len: 0x00004000,
65 space: "data",
66 access: "RW"
67 }],
68 ];
69 }
70 71 72
73