1    /*
     2     *  Copyright (c) 2010 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== ILM3Sx7xx.xdc ========
    15     *  
    16     */
    17    
    18    /*!
    19     *  ======== ILM3Sx7xx.xdc ========
    20     *  The Stellaris device data sheet module.
    21     *
    22     *  This module implements the xdc.platform.ICpuDataSheet interface and is 
    23     *  used by platforms to obtain "data sheet" information about this device.
    24     *
    25     */
    26    
    27    metaonly interface ILM3Sx7xx inherits ti.catalog.ICpuDataSheet
    28    {
    29    
    30    instance:
    31        override config string cpuCore           = "CM3";
    32        override config string isa               = "v7M";
    33        override config string cpuCoreRevision   = "1.0";
    34        override config int    minProgUnitSize   = 1;
    35        override config int    minDataUnitSize   = 1;
    36        override config int    dataWordSize      = 4;
    37    
    38        config ti.catalog.arm.peripherals.timers.Timer.Instance timer0;
    39        config ti.catalog.arm.peripherals.timers.Timer.Instance timer1;
    40        config ti.catalog.arm.peripherals.timers.Timer.Instance timer2;
    41        config ti.catalog.arm.peripherals.timers.Timer.Instance timer3;
    42    
    43        /*!
    44         *  ======== memMap ========
    45         *  The memory map returned by getMemoryMap().
    46         */
    47        config xdc.platform.IPlatform.Memory memMap[string] = [
    48            ["FRAM", {
    49                comment: "128KB FRAM",
    50                name: "FRAM",
    51                base: 0x00000000, 
    52                len:  0x00020000
    53            }],
    54    
    55            ["IRAM", {
    56                comment: "64KB IRAM",
    57                name: "IRAM",
    58                base: 0x20000000, 
    59                len:  0x00010000
    60            }],
    61        ];
    62    
    63    };
    64    
    65    /*
    66     *  @(#) ti.catalog.arm; 1, 0, 1,154; 5-25-2010 17:33:13; /db/ztree/library/trees/platform/platform-l15x/src/
    67     */
    68