1    /* 
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     * 
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     * 
    11     * */
    12    /*!
    13     *  ======== M3.xdc ========
    14     *  Cortex M3 little endian thumb2 target
    15     */
    16    metaonly module M3 inherits ti.targets.arm.IM3 {
    17        override readonly config string name        = "M3";
    18        override readonly config string suffix      = "m3";
    19        override readonly config string rts         = "ti.targets.arm.rtsarm";
    20    
    21        override readonly config ti.targets.ITarget.Command cc = {
    22            cmd:  "cl470 -c",
    23            opts: "--endian=little -mv7M3 --abi=ti_arm9_abi"
    24        };
    25    
    26        override readonly config ti.targets.ITarget.Command asm = {
    27            cmd:  "cl470 -c",
    28            opts: "--endian=little -mv7M3 --abi=ti_arm9_abi"
    29        };
    30    
    31        /*!
    32         *  ======== linkLib ========
    33         *  Default TMS470 cgtools runtime library to link with executable
    34         *  (comes from $rootDir/lib)
    35         */
    36        config string linkLib = "rtsv7M3_T_le_tiarm9.lib";
    37    }
    38    /*
    39     *  @(#) ti.targets.arm; 2, 0, 1, 0,209; 6-17-2010 13:38:28; /db/ztree/library/trees/xdctargets/xdctargets-b38x/src/
    40     */
    41