1 /*
2 * Copyright (c) 2010 by Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * */
12
13 /*
14 * ======== Platform.xdc ========
15 */
16
17 package ti.platforms.sim2810;
18
19 /*!
20 * ======== Platform ========
21 * Simulation-based Platform support for 2810 platforms
22 *
23 * This module implements xdc.platform.IPlatform and defines configuration
24 * parameters that correspond to this platform's Cpu's, Board's, etc.
25 *
26 * The configuration parameters are initialized in this package's
27 * configuration script (package.cfg) and "bound" to the TCOM object
28 * model. Once they are part of the model, these parameters are
29 * queried by a program's configuration script.
30 *
31 * This particular platform has a single Cpu, and therefore, only
32 * declares a single CPU configuration object. Multi-CPU platforms
33 * would declare multiple Cpu configuration parameters (one per
34 * platform CPU).
35 */
36 metaonlymodule Platform inherits xdc.platform.IPlatform
37 {
38 /*!
39 * ======== BOARD ========
40 * This platform's board attributes
41 */
42 readonlyconfig xdc.platform.IPlatform.Board BOARD = {
43 id: "0",
44 boardName: "sim2810",
45 boardFamily: "sim2810",
46 boardRevision: null
47 };
48
49 /*!
50 * ======== CPU ========
51 * The CPU simulated by this platform.
52 *
53 */
54 readonlyconfig xdc.platform.IExeContext.Cpu CPU = {
55 id: "0",
56 clockRate: 150.0,
57 catalogName: "ti.catalog.c2800",
58 deviceName: "TMS320C2810",
59 revision: null,
60 };
61
62 instance:
63
64 overrideconfig string codeMemory = "H0SARAM";
65
66 overrideconfig string dataMemory = "LSARAM";
67
68 overrideconfig string stackMemory = "MSARAM";
69 };
70 /*
71 * @(#) ti.platforms.sim2810; 1, 0, 0,282; 5-6-2010 13:40:29; /db/ztree/library/trees/platform/platform-k34x/src/
72 */
73