1    /* 
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     * 
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     * 
    11     * */
    12    /*
    13     *  ======== Platform.xdc ========
    14     */
    15    
    16    /*!
    17     *  ======== Platform ========
    18     *  Platform support for the eZ430-RF2500 target board
    19     *
    20     *  This particular platform has a single Cpu, and therefore, only
    21     *  declares a single CPU configuration object.  Multi-CPU platforms
    22     *  would declare multiple Cpu configuration parameters (one per
    23     *  platform CPU).
    24     */
    25    metaonly module Platform inherits xdc.platform.IPlatform
    26    {
    27        /*!
    28         *  ======== BOARD ========
    29         *  This platform's board attributes
    30         */
    31        readonly config xdc.platform.IPlatform.Board BOARD = {
    32            id:             "0",
    33            boardName:      "ez430_rf2500",
    34            boardFamily:    "ez430",
    35            boardRevision:  null
    36        };
    37    
    38        /*!
    39         *  ======== CPU ========
    40         *  The CPU simulated by this platform.
    41         *
    42         *  The eZ430-RF2500 incorporates the MSP430F2274, but the
    43         *  more generic MSP430F227x specification is sufficient
    44         *  for now.
    45         */
    46        readonly config xdc.platform.IExeContext.Cpu CPU = {        
    47            id:             "0",
    48            clockRate:      16.0,
    49            catalogName:    "ti.catalog.msp430",
    50            deviceName:     "MSP430F227x",
    51            revision:       "",
    52        };
    53    
    54    instance:
    55        /*!
    56         *  ======== dssPath ========
    57         *  Path to the Debug Script Server (DSS) product
    58         *
    59         *  This platform uses the DSS support delivered as part of Code
    60         *  Composer Studio or as a standalone product.  `dssPath` must be set
    61         *  to an absolute path to the installation directory of DSS.
    62         *
    63         *  For example, if you've installed Code Composer Essentials 3.1 in
    64         *  the default installation directory, `dssPath` should be set to
    65         *  `"C:/Program Files/Texas Instruments/CC Essentials v3.1/DebugServer"`.
    66         */
    67        config String dssPath;
    68        
    69        override config String codeMemory = "FLASH";
    70        
    71        override config String dataMemory = "RAM";
    72    
    73        override config String stackMemory = "RAM";
    74    };
    75    /*
    76     *  @(#) ti.platforms.ez430_rf2500; 1, 0, 0, 1,15; 5-6-2010 13:39:55; /db/ztree/library/trees/platform/platform-k34x/src/
    77     */
    78