1 2 3 4 5 6 7 8 9 10 11
12
13 14 15
16
17 package ti.platforms.dsk5416;
18
19 /*!
20 * ======== Platform ========
21 * Platform support for the dsk5416
22 *
23 * This module implements xdc.platform.IPlatform and defines configuration
24 * parameters that correspond to this platform's Cpu's, Board's, etc.
25 *
26 * The configuration parameters are initialized in this package's
27 * configuration script (package.cfg) and "bound" to the TCOM object
28 * model. Once they are part of the model, these parameters are
29 * queried by a program's configuration script.
30 *
31 * This particular platform has a single Cpu, and therefore, only
32 * declares a single CPU configuration object. Multi-CPU platforms
33 * would declare multiple Cpu configuration parameters (one per
34 * platform CPU).
35 */
36 metaonly module Platform inherits xdc.platform.IPlatform
37 {
38 readonly config xdc.platform.IPlatform.Board BOARD = {
39 id: "0",
40 boardName: "dsk5416",
41 boardFamily: "dsk5416",
42 boardRevision: null,
43 };
44
45 readonly config xdc.platform.IExeContext.Cpu CPU = {
46 id: "0",
47 clockRate: 160.0,
48 catalogName: "ti.catalog.c5400",
49 deviceName: "TMS320C5416",
50 revision: "",
51 };
52
53 instance:
54 55 56
57 override readonly config xdc.platform.IPlatform.Memory
58 externalMemoryMap[string] = [
59 ["EPROG0", {name: "EPROG0", page: 0, base: 0x8000, len: 0x7f80}],
60 ["VECT", {name: "VECT", page: 0, base: 0xff80, len: 0x80}],
61 ["EPROG1", {name: "EPROG1", page: 1, base: 0x10000, len: 0x8000}],
62 ["EPROG2", {name: "EPROG2", page: 1, base: 0x18000, len: 0x8000}],
63 ];
64
65 override config string codeMemory = "EPROG0";
66
67 override config string dataMemory = "D_DARAM03";
68
69 override config string stackMemory = "D_DARAM03";
70 };
71 72 73
74