1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17 package ti.catalog.msp430;
18
19 /*!
20 * ======== MSP430F5435 ========
21 * MSP430F5435 CPU definition
22 */
23 metaonly module MSP430F5435 inherits IMSP430F54xx
24 {
25 instance:
26 override config string cpuCoreRevision = "1.0";
27
28 /*!
29 * ======== memMap ========
30 * The default memory map for this device
31 */
32 config xdc.platform.IPlatform.Memory memMap[string] = [
33
34 ["RAM", {
35 comment: "Data RAM",
36 name: "RAM",
37 base: 0x1C00,
38 len: 0x4000,
39 space: "code/data",
40 access: "RWX"
41 }],
42
43 ["FLASH", {
44 comment: "Program FLASH",
45 name: "FLASH",
46 base: 0x5C00,
47 len: 0xA380,
48 space: "code",
49 access: "RWX"
50 }],
51
52 ["FLASH2", {
53 comment: "Extended Program FLASH",
54 name: "FLASH2",
55 base: 0x10000,
56 len: 0x25C00,
57 space: "code",
58 access: "RWX"
59 }],
60
61 ];
62 };
63 64 65
66