1 2 3 4 5 6 7 8 9 10 11
12
13 /*!
14 * ======== MSP430F223x.xdc ========
15 * MSP430F223x Cpu definition
16 *
17 * This device has 8KB + 256B of Flash Memory and 512B RAM. The
18 * MSP430F2234 has two op-amps (OA) whereas the MSP430F2232 has none.
19 */
20
21 metaonly module MSP430F223x inherits IMSP430x22xx
22 {
23 instance:
24 /*!
25 * ======== deviceMap ========
26 * Device specific memory blocks
27 *
28 * This memory together with the common family memory forms the
29 * complete memory map retuned by `getMemoryMap()`.
30 */
31 config xdc.platform.IPlatform.Memory deviceMap[string] = [
32 ["RAM", {
33 comment: "Data RAM",
34 name: "RAM",
35 base: 0x200,
36 len: 0x200,
37 space: "code/data",
38 access: "RWX"
39 }],
40
41 ["FLASH", {
42 comment: "Program FLASH",
43 name: "FLASH",
44 base: 0xE000,
45 len: 0x1FDE,
46 space: "code",
47 access: "RWX"
48 }],
49 ];
50 }
51 52 53
54