1    /*
     2     *  Copyright (c) 2010 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== TMS320C6712.xdc ========
    15     *
    16     */
    17    package ti.catalog.c6000;
    18    
    19    /*!
    20     *  ======== TMS320C6712 ========
    21     *  The C6712 device data sheet module.
    22     *
    23     *  This module implements the xdc.platform.ICpuDataSheet interface and is 
    24     *  used by platforms to obtain "data sheet" information about this device.
    25     */
    26    metaonly module TMS320C6712 inherits ITMS320C6x1x
    27    {
    28    
    29    instance:
    30        override config string   cpuCore        = "6700";
    31        override config string   isa = "67";
    32    
    33        override config xdc.platform.IPlatform.Memory memMap[string] =
    34            TMS320C6211.memMap;
    35    
    36    };
    37    /*
    38     *  @(#) ti.catalog.c6000; 1, 0, 0, 0,230; 5-6-2010 13:29:00; /db/ztree/library/trees/platform/platform-k34x/src/
    39     */
    40