1    /*
     2     *  Copyright (c) 2010 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== IAntara.xdc ========
    15     *
    16     */
    17    package ti.catalog.c6000;
    18    
    19    /*!
    20     *  ======== IAntara ========
    21     *  The Antara device data sheet module.
    22     *
    23     *  This module implements the xdc.platform.ICpuDataSheet interface and is 
    24     *  used by platforms to obtain "data sheet" information about this device.
    25     */
    26    metaonly interface IAntara inherits ti.catalog.ICpuDataSheet
    27    {
    28    instance:
    29        override config int     minProgUnitSize = 1;
    30        override config int     minDataUnitSize = 1;    
    31        override config int     dataWordSize    = 4;
    32    
    33        override config string   cpuCore        = "67x+";
    34        override config string   isa = "67P";
    35        override config string   cpuCoreRevision = "1.0";
    36    
    37        config xdc.platform.IPlatform.Memory memMap[string]  = [
    38            ["IRAM", {
    39                name:       "IRAM",
    40                comment:    "Internal memory",
    41                base:       0x10000000,
    42                len:        0x00040000,
    43                space:      "code/data",
    44                access:     "RWX"
    45            }],
    46        ];
    47    };
    48    /*
    49     *  @(#) ti.catalog.c6000; 1, 0, 0, 0,230; 5-6-2010 13:28:58; /db/ztree/library/trees/platform/platform-k34x/src/
    50     */
    51