1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17
18 package ti.catalog.arm.lm3init;
19
20 import xdc.rov.ViewInfo;
21
22 @Template("./Boot.xdt")
23
24 metaonly module Boot
25 {
26 metaonly struct ModuleView {
27 Bool configureClock;
28 Bool sysClockDivEnable;
29 String sysClockDiv;
30 Bool pwmClockDivEnable;
31 String pwmClockDiv;
32 String xtal;
33 String oscSrc;
34 Bool pllBypass;
35 Bool pllOutEnable;
36 Bool ioscDisable;
37 Bool moscDisable;
38 Bool configureLdo;
39 String ldoOut;
40 }
41
42 @Facet
43 metaonly config ViewInfo.Instance rovViewInfo =
44 ViewInfo.create({
45 viewMap: [
46 [
47 'Module',
48 {
49 type: ViewInfo.MODULE,
50 viewInitFxn: 'viewInitModule',
51 structName: 'ModuleView'
52 }
53 ],
54 ]
55 });
56
57
58 enum SysDiv {
59 SYSDIV_1 = 0x07800000,
60 SYSDIV_2 = 0x00C00000,
61 SYSDIV_3 = 0x01400000,
62 SYSDIV_4 = 0x01C00000,
63 SYSDIV_5 = 0x02400000,
64 SYSDIV_6 = 0x02C00000,
65 SYSDIV_7 = 0x03400000,
66 SYSDIV_8 = 0x03C00000,
67 SYSDIV_9 = 0x04400000,
68 SYSDIV_10 = 0x04C00000,
69 SYSDIV_11 = 0x05400000,
70 SYSDIV_12 = 0x05C00000,
71 SYSDIV_13 = 0x06400000,
72 SYSDIV_14 = 0x06C00000,
73 SYSDIV_15 = 0x07400000,
74 SYSDIV_16 = 0x07C00000,
75 SYSDIV_17 = 0x88400000,
76 SYSDIV_18 = 0x88C00000,
77 SYSDIV_19 = 0x89400000,
78 SYSDIV_20 = 0x89C00000,
79 SYSDIV_21 = 0x8A400000,
80 SYSDIV_22 = 0x8AC00000,
81 SYSDIV_23 = 0x8B400000,
82 SYSDIV_24 = 0x8BC00000,
83 SYSDIV_25 = 0x8C400000,
84 SYSDIV_26 = 0x8CC00000,
85 SYSDIV_27 = 0x8D400000,
86 SYSDIV_28 = 0x8DC00000,
87 SYSDIV_29 = 0x8E400000,
88 SYSDIV_30 = 0x8EC00000,
89 SYSDIV_31 = 0x8F400000,
90 SYSDIV_32 = 0x8FC00000,
91 SYSDIV_33 = 0x90400000,
92 SYSDIV_34 = 0x90C00000,
93 SYSDIV_35 = 0x91400000,
94 SYSDIV_36 = 0x91C00000,
95 SYSDIV_37 = 0x92400000,
96 SYSDIV_38 = 0x92C00000,
97 SYSDIV_39 = 0x93400000,
98 SYSDIV_40 = 0x93C00000,
99 SYSDIV_41 = 0x94400000,
100 SYSDIV_42 = 0x94C00000,
101 SYSDIV_43 = 0x95400000,
102 SYSDIV_44 = 0x95C00000,
103 SYSDIV_45 = 0x96400000,
104 SYSDIV_46 = 0x96C00000,
105 SYSDIV_47 = 0x97400000,
106 SYSDIV_48 = 0x97C00000,
107 SYSDIV_49 = 0x98400000,
108 SYSDIV_50 = 0x98C00000,
109 SYSDIV_51 = 0x99400000,
110 SYSDIV_52 = 0x99C00000,
111 SYSDIV_53 = 0x9A400000,
112 SYSDIV_54 = 0x9AC00000,
113 SYSDIV_55 = 0x9B400000,
114 SYSDIV_56 = 0x9BC00000,
115 SYSDIV_57 = 0x9C400000,
116 SYSDIV_58 = 0x9CC00000,
117 SYSDIV_59 = 0x9D400000,
118 SYSDIV_60 = 0x9DC00000,
119 SYSDIV_61 = 0x9E400000,
120 SYSDIV_62 = 0x9EC00000,
121 SYSDIV_63 = 0x9F400000,
122 SYSDIV_64 = 0x9FC00000,
123 SYSDIV_2_5 = 0xC1000000,
124 SYSDIV_3_5 = 0xC1800000,
125 SYSDIV_4_5 = 0xC2000000,
126 SYSDIV_5_5 = 0xC2800000,
127 SYSDIV_6_5 = 0xC3000000,
128 SYSDIV_7_5 = 0xC3800000,
129 SYSDIV_8_5 = 0xC4000000,
130 SYSDIV_9_5 = 0xC4800000,
131 SYSDIV_10_5 = 0xC5000000,
132 SYSDIV_11_5 = 0xC5800000,
133 SYSDIV_12_5 = 0xC6000000,
134 SYSDIV_13_5 = 0xC6800000,
135 SYSDIV_14_5 = 0xC7000000,
136 SYSDIV_15_5 = 0xC7800000,
137 SYSDIV_16_5 = 0xC8000000,
138 SYSDIV_17_5 = 0xC8800000,
139 SYSDIV_18_5 = 0xC9000000,
140 SYSDIV_19_5 = 0xC9800000,
141 SYSDIV_20_5 = 0xCA000000,
142 SYSDIV_21_5 = 0xCA800000,
143 SYSDIV_22_5 = 0xCB000000,
144 SYSDIV_23_5 = 0xCB800000,
145 SYSDIV_24_5 = 0xCC000000,
146 SYSDIV_25_5 = 0xCC800000,
147 SYSDIV_26_5 = 0xCD000000,
148 SYSDIV_27_5 = 0xCD800000,
149 SYSDIV_28_5 = 0xCE000000,
150 SYSDIV_29_5 = 0xCE800000,
151 SYSDIV_30_5 = 0xCF000000,
152 SYSDIV_31_5 = 0xCF800000,
153 SYSDIV_32_5 = 0xD0000000,
154 SYSDIV_33_5 = 0xD0800000,
155 SYSDIV_34_5 = 0xD1000000,
156 SYSDIV_35_5 = 0xD1800000,
157 SYSDIV_36_5 = 0xD2000000,
158 SYSDIV_37_5 = 0xD2800000,
159 SYSDIV_38_5 = 0xD3000000,
160 SYSDIV_39_5 = 0xD3800000,
161 SYSDIV_40_5 = 0xD4000000,
162 SYSDIV_41_5 = 0xD4800000,
163 SYSDIV_42_5 = 0xD5000000,
164 SYSDIV_43_5 = 0xD5800000,
165 SYSDIV_44_5 = 0xD6000000,
166 SYSDIV_45_5 = 0xD6800000,
167 SYSDIV_46_5 = 0xD7000000,
168 SYSDIV_47_5 = 0xD7800000,
169 SYSDIV_48_5 = 0xD8000000,
170 SYSDIV_49_5 = 0xD8800000,
171 SYSDIV_50_5 = 0xD9000000,
172 SYSDIV_51_5 = 0xD9800000,
173 SYSDIV_52_5 = 0xDA000000,
174 SYSDIV_53_5 = 0xDA800000,
175 SYSDIV_54_5 = 0xDB000000,
176 SYSDIV_55_5 = 0xDB800000,
177 SYSDIV_56_5 = 0xDC000000,
178 SYSDIV_57_5 = 0xDC800000,
179 SYSDIV_58_5 = 0xDD000000,
180 SYSDIV_59_5 = 0xDD800000,
181 SYSDIV_60_5 = 0xDE000000,
182 SYSDIV_61_5 = 0xDE800000,
183 SYSDIV_62_5 = 0xDF000000,
184 SYSDIV_63_5 = 0xDF800000
185 }
186
187 enum PwmDiv {
188 PWMDIV_1 = 0x00000000,
189 PWMDIV_2 = 0x00100000,
190 PWMDIV_4 = 0x00120000,
191 PWMDIV_8 = 0x00140000,
192 PWMDIV_16 = 0x00160000,
193 PWMDIV_32 = 0x00180000,
194 PWMDIV_64 = 0x001A0000
195 }
196
197 enum XtalFreq {
198 XTAL_1MHZ = 0x00000000,
199 XTAL_1_84MHZ = 0x00000040,
200 XTAL_2MHZ = 0x00000080,
201 XTAL_2_45MHZ = 0x000000C0,
202 XTAL_3_57MHZ = 0x00000100,
203 XTAL_3_68MHZ = 0x00000140,
204 XTAL_4MHZ = 0x00000180,
205 XTAL_4_09MHZ = 0x000001C0,
206 XTAL_4_91MHZ = 0x00000200,
207 XTAL_5MHZ = 0x00000240,
208 XTAL_5_12MHZ = 0x00000280,
209 XTAL_6MHZ = 0x000002C0,
210 XTAL_6_14MHZ = 0x00000300,
211 XTAL_7_37MHZ = 0x00000340,
212 XTAL_8MHZ = 0x00000380,
213 XTAL_8_19MHZ = 0x000003C0,
214 XTAL_10MHZ = 0x00000400,
215 XTAL_12MHZ = 0x00000440,
216 XTAL_12_2MHZ = 0x00000480,
217 XTAL_13_5MHZ = 0x000004C0,
218 XTAL_14_3MHZ = 0x00000500,
219 XTAL_16MHZ = 0x00000540,
220 XTAL_16_3MHZ = 0x00000580
221 }
222
223 enum OscSrc {
224 OSCSRC_MAIN = 0x00000000,
225 OSCSRC_INT = 0x00000010,
226 OSCSRC_INT4 = 0x00000020,
227 OSCSRC_30 = 0x00000030
228 }
229
230 enum LdoOut {
231 LDOPCTL_2_55V = 0x0000001F,
232 LDOPCTL_2_60V = 0x0000001E,
233 LDOPCTL_2_65V = 0x0000001D,
234 LDOPCTL_2_70V = 0x0000001C,
235 LDOPCTL_2_75V = 0x0000001B,
236 LDOPCTL_2_25V = 0x00000005,
237 LDOPCTL_2_30V = 0x00000004,
238 LDOPCTL_2_35V = 0x00000003,
239 LDOPCTL_2_40V = 0x00000002,
240 LDOPCTL_2_45V = 0x00000001,
241 LDOPCTL_2_50V = 0x00000000
242 }
243
244 /*!
245 * Clock configuration flag, default is false.
246 *
247 * Set to true to automatically configure the Clock.
248 */
249 config Bool configureClock = false;
250
251 /*! SYS Clock Divisor */
252 config SysDiv sysClockDiv = SYSDIV_1;
253
254 /*! PWM Clock Divisor */
255 config PwmDiv pwmClockDiv = PWMDIV_1;
256
257 /*! Crystal Value */
258 config XtalFreq xtal = XTAL_1MHZ;
259
260 /*! Oscillator Source */
261 config OscSrc oscSrc = OSCSRC_MAIN;
262
263 /*! PLL Bypass flag */
264 config Bool pllBypass = false;
265
266 /*! PLL Output Enable flag */
267 config Bool pllOutEnable = false;
268
269 /*! Internal Oscillator Disable flag */
270 config Bool ioscDisable = false;
271
272 /*! Main Oscillator Disable flag */
273 config Bool moscDisable = false;
274
275 /*!
276 * LDO configuration flag, default is false.
277 *
278 * Set to true to automatically configure the LDO.
279 */
280 config Bool configureLdo = false;
281
282 /*!
283 * LDO VADJ setting, default is 2.5V
284 */
285 config LdoOut ldoOut = LDOPCTL_2_50V;
286
287 /*!
288 * Code section that Boot module code is in.
289 *
290 * To place this section into a memory segment yourself, add the
291 * following to you configuration file:
292 *
293 * @p(code)
294 * Program.sectMap[Boot.bootCodeSection] = new Program.SectionSpec();
295 * Program.sectMap[Boot.bootCodeSection].loadSegment = "yourBootCodeMemorySegment";
296 * @p
297 *
298 * or to place the code at a specific address:
299 *
300 * @p(code)
301 * Program.sectMap[Boot.bootCodeSection] = new Program.SectionSpec();
302 * Program.sectMap[Boot.bootCodeSection].loadAdress = yourBootCodeAddress;
303 * @p
304 *
305 */
306 readonly config String bootCodeSection = ".bootCodeSection";
307
308 /*!
309 * @_nodoc
310 * computed RCC value based on settings
311 */
312 config UInt ulConfig;
313 };
314 315 316
317