1    /* 
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     * 
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     * 
    11     * */
    12    /*
    13     *  ======== C55_large.xdc ========
    14     *
    15     */
    16    
    17    /*!
    18     *  ======== C55_large ========
    19     *  TI C55 large model target
    20     */
    21    metaonly module C55_large inherits ti.targets.ITarget {
    22        override readonly config string name                = "C55_large";  
    23        override readonly config string suffix              = "55L";
    24        override readonly config string isa                 = "55"; 
    25        override readonly config xdc.bld.ITarget.Model model= {
    26            endian: "big",
    27            dataModel: "large"
    28        };
    29        override readonly config string rts                 = "ti.targets.rts5500";
    30    
    31        override readonly config xdc.bld.ITarget.Module base= ti.targets.C55;
    32    
    33        override readonly config ITarget.Command ar = {
    34            cmd: "ar55",
    35            opts: "rq"
    36        };
    37    
    38        override readonly config ITarget.Command cc = {
    39            cmd: "cl55 -c",
    40            opts: "-ml"
    41        };
    42    
    43        override readonly config ITarget.Command vers = {
    44            cmd: "cl55",
    45            opts: ""
    46        };
    47    
    48        override readonly config ITarget.Command asm = {
    49            cmd: "cl55 -c",
    50            opts: "-ml"
    51        };
    52    
    53        override readonly config ITarget.Command lnk = {
    54            cmd: "lnk55",
    55            opts: ""
    56        };
    57    
    58        /*!
    59         *  ======== asmOpts ========
    60         *  User configurable assembler options.
    61         *
    62         *  Defaults:
    63         *  @p(dlist)
    64         *      -`-qq`
    65         *          super quiet mode
    66         */
    67        override config ITarget.Options asmOpts = {
    68            prefix: "-qq",
    69            suffix: ""
    70        };
    71    
    72        /*!
    73         *  ======== ccOpts ========
    74         *  User configurable compiler options.
    75         *
    76         *  Defaults:
    77         *  @p(dlist)
    78         *      -`-qq`
    79         *          super quiet mode
    80         *      -`-pdsw225`
    81         *          generate a warning for implicitly declared functions; i.e.,
    82         *          functions without prototypes
    83         *      -`-Dfar= `
    84         *          ignore keyword far; this allows one to write code that can
    85         *          be compiled in large model and small model without #ifdef's
    86         */
    87        override config ITarget.Options ccOpts = {
    88            prefix: "-qq -pdsw225 -Dfar= ",
    89            suffix: ""
    90        };
    91    
    92        /*!
    93         *  ======== lnkOpts ========
    94         *  User configurable linker options.
    95         *
    96         *  Defaults:
    97         *  @p(dlist)
    98         *      -`-w`
    99         *          Display linker warnings
   100         *      -`-q`
   101         *          Quite run
   102         *      -`-u`
   103         *          Place unresolved external symbol into symbol table
   104         *      -`-c`
   105         *          ROM autoinitialization model
   106         *      -`-m`
   107         *          create a map file
   108         *      -`-l`
   109         *          archive library file as linker input
   110         */
   111        override config ITarget.Options lnkOpts = {
   112            prefix: "-w -q -u _c_int00",
   113            suffix: "-c -m $(XDCCFGDIR)/$@.map -l $(rootDir)/lib/rts55x.lib"
   114        };
   115    
   116        override config string includeOpts = "-I$(rootDir)/include";
   117    
   118        final override readonly config string sectMap[string] =
   119            ti.targets.C55.sectMap;
   120    
   121        override readonly config xdc.bld.ITarget.StdTypes stdTypes = {
   122            t_IArg          : { size: 2, align: 2 },
   123            t_Char          : { size: 1, align: 1 },
   124            t_Double        : { size: 2, align: 2 },
   125            t_Float         : { size: 2, align: 2 },
   126            t_Fxn           : { size: 2, align: 2 },
   127            t_Int           : { size: 1, align: 1 },
   128            t_Int8          : { size: 1, align: 1 },
   129            t_Int16         : { size: 1, align: 1 },
   130            t_Int32         : { size: 2, align: 2 },
   131            t_Int40         : { size: 4, align: 2 },
   132            t_Long          : { size: 2, align: 2 },
   133            t_LDouble       : { size: 2, align: 2 },
   134            t_LLong         : { size: 4, align: 2 },
   135            t_Ptr           : { size: 2, align: 2 },
   136            t_Short         : { size: 1, align: 1 },
   137        };
   138    
   139        override readonly config Int bitsPerChar = 16;
   140    }
   141    /*
   142     *  @(#) ti.targets; 1, 0, 3,389; 6-9-2010 16:20:03; /db/ztree/library/trees/xdctargets/xdctargets-b37x/src/
   143     */
   144