1 /*
2 * Copyright (c) 2008 Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * */
12 requires ti.catalog.c6000;
13 requires xdc.platform [1,0,1];
14
15 /*!
16 * ======== ti.platforms.load6x ========
17 * Platform package for the load6x platform.
18 *
19 * This package implements the interfaces (xdc.platform.IPlatform)
20 * necessary to build and run executables on the sim6xxx platform.
21 *
22 * @a(Throws) 23 * `XDCException` exceptions are thrown for fatal errors. The following error
24 * codes are reported in the exception message:
25 * @p(dlist) 26 * - `ti.platfoms.load6x.LINK_TEMPLATE_ERROR`
27 * This error is raised when this platform cannot found the default
28 * linker command template `linkcmd.xdt` in the build target's
29 * package. When a target does not contain this file, the config
30 * parameter `{@link xdc.cfg.Program#linkTemplate}` must be set.
31 * @p 32 */
33 package ti.platforms.load6x [1,0,1,1] {
34 module Platform;
35 }
36 /*
37 * @(#) ti.platforms.load6x; 1, 0, 1, 1,27; 5-6-2010 13:40:15; /db/ztree/library/trees/platform/platform-k34x/src/
38 */
39