1    /*
     2     *  Copyright (c) 2010 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== ITMS320CDM6467.xdc ========
    15     *
    16     */
    17    package ti.catalog.c6000;
    18    
    19    /*!
    20     *  ======== ITMS320CDM6467 ========
    21     *  An interface implemented by all DaVinci-HD devices
    22     *
    23     *  This interface is defined to factor common data about all DaVinci-HD devices
    24     *  into a single place; they are all the same from the configuration point of
    25     *  view.
    26     */
    27    metaonly interface ITMS320CDM6467 inherits ti.catalog.ICpuDataSheet
    28    {
    29        config long cacheSizeL1[string] = [
    30            ["0k",  0x0000],
    31            ["4k",  0x1000],
    32            ["8k",  0x2000],
    33            ["16k", 0x4000],
    34            ["32k", 0x8000],
    35        ];
    36    
    37        config long cacheSizeL2[string] = [
    38            ["0k",   0x00000],
    39            ["32k",  0x08000],
    40            ["64k",  0x10000],
    41            ["128k", 0x20000],
    42        ];
    43    
    44        readonly config ti.catalog.c6000.ICacheInfo.CacheDesc cacheMap[string] =  [
    45             ['l1PMode',{desc:"L1P Cache",
    46                         map : [["0k",0x0000],
    47                                ["4k",0x1000],
    48                                ["8k",0x2000],
    49                                ["16k",0x4000],
    50                                ["32k",0x8000]],
    51                         defaultValue: "0k",
    52                         memorySection: "L1PSRAM"}],
    53         
    54                     ['l1DMode',{desc:"L1D Cache",
    55                         map : [["0k",0x0000],
    56                                ["4k",0x1000],
    57                                ["8k",0x2000],
    58                                ["16k",0x4000],
    59                                ["32k",0x8000]],
    60                         defaultValue: "0k",
    61                         memorySection: "L1DSRAM"}],
    62                     
    63             ['l2Mode',{desc:"L2 Cache",
    64                         map : [["0k",0x0000],
    65                                ["32k",0x8000],
    66                                ["64k",0x10000],
    67                                ["128k",0x20000]],
    68                         defaultValue: "0k",
    69                         memorySection: "IRAM"}]
    70    
    71        ];
    72    
    73    instance:
    74        
    75        override config string   cpuCore        = "64x+";
    76        override config string   isa = "64P";
    77        override config string   cpuCoreRevision = "1.0";
    78    
    79        override config int     minProgUnitSize = 1;
    80        override config int     minDataUnitSize = 1;    
    81        override config int     dataWordSize    = 4;
    82    
    83        /*!
    84         *  ======== memMap ========
    85         *  The default memory map for this device
    86         */
    87        config xdc.platform.IPlatform.Memory memMap[string]  = [
    88            ["ARM_RAM", {
    89                comment:    "Internal ARM RAM memory",
    90                name:       "ARM_RAM",
    91                base:       0x10010000,
    92                len:        0x00008000,
    93                space:      "data",
    94                access:     "RW"
    95            }],
    96    
    97            ["IRAM", {
    98                comment:    "Internal 128KB UMAP0 memory",
    99                name:       "IRAM",
   100                base:       0x11818000,
   101                len:        0x00020000,
   102                space:      "code/data",
   103                access:     "RWX"
   104            }],
   105    
   106            ["L1PSRAM", {
   107                comment:    "Internal 32KB RAM/CACHE L1 program memory",
   108                name:       "L1PSRAM",
   109                base:       0x11E00000,
   110                len:        0x00008000,
   111                space:      "code",
   112                access:     "RWX"
   113            }],
   114    
   115            ["L1DSRAM", {
   116                comment:    "Internal 32KB RAM/CACHE L1 data memory",
   117                name:       "L1DSRAM",
   118                base:       0x11F00000,
   119                len:        0x00008000,
   120                space:      "data",
   121                access:     "RW"
   122            }],
   123        ];
   124    };
   125    /*
   126     *  @(#) ti.catalog.c6000; 1, 0, 0, 0,230; 5-6-2010 13:28:59; /db/ztree/library/trees/platform/platform-k34x/src/
   127     */
   128