1    /*
     2     *  Copyright (c) 2010 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== IHimalaya.xdc ========
    15     *
    16     */
    17    package ti.catalog.c6000;
    18    
    19    /*!
    20     *  ======== IHimalaya ========
    21     *  An interface implemented by all Himalaya devices
    22     *
    23     *  This interface is defined to factor common data about all Himalaya devices
    24     *  into a single place; they are all the same from the configuration point of
    25     *  view.
    26     */
    27    metaonly interface IHimalaya inherits ti.catalog.ICpuDataSheet
    28    {
    29    
    30        config long cacheSizeL1[string] = [
    31            ["0k",  0x0000],
    32            ["4k",  0x1000],
    33            ["8k",  0x2000],
    34            ["16k", 0x4000],
    35            ["32k", 0x8000],
    36        ];
    37    
    38        config long cacheSizeL2[string] = [
    39            ["0k",   0x00000],
    40            ["32k",  0x08000],
    41            ["64k",  0x10000],
    42            ["128k", 0x20000],
    43            ["256k", 0x40000]
    44        ];
    45    
    46        readonly config ti.catalog.c6000.ICacheInfo.CacheDesc cacheMap[string] =  [
    47                 ['l1PMode',{desc:"L1P Cache",
    48                             map : [["0k",0x0000],
    49                                    ["4k",0x1000],
    50                                    ["8k",0x2000],
    51                                    ["16k",0x4000],
    52                                    ["32k",0x8000]],
    53                             defaultValue: "0k",
    54                             memorySection: "L1PSRAM"}],
    55             
    56                     ['l1DMode',{desc:"L1D Cache",
    57                             map : [["0k",0x0000],
    58                                    ["4k",0x1000],
    59                                    ["8k",0x2000],
    60                                    ["16k",0x4000],
    61                                    ["32k",0x8000]],
    62                             defaultValue: "0k",
    63                             memorySection: "L1DSRAM"}],
    64                         
    65                 ['l2Mode',{desc:"L2 Cache",
    66                             map : [["0k",0x0000],
    67                                    ["32k",0x8000],
    68                                    ["64k",0x10000],
    69                                    ["128k", 0x20000],
    70                                ["256k", 0x40000]],
    71                             defaultValue: "0k",
    72                             memorySection: "IRAM"}], 
    73    
    74        ];  
    75    
    76    instance:
    77    
    78        override config string   cpuCore         = "64x+";
    79        override config string   isa = "64P";
    80        override config string   cpuCoreRevision = "1.0";
    81    
    82        override config int     minProgUnitSize = 1;
    83        override config int     minDataUnitSize = 1;    
    84        override config int     dataWordSize    = 4;
    85    
    86        /*!
    87         *  ======== memMap ========
    88         *  The default memory map for this device
    89         */
    90        config xdc.platform.IPlatform.Memory memMap[string]  = [
    91            ["IRAM", {
    92                comment:    "Internal 2MB UMAP0 memory",
    93                name:       "IRAM",
    94                base:       0x800000,
    95                len:        0x200000,
    96                space:      "code/data",
    97                access:     "RWX"
    98            }],
    99    
   100            ["L1PSRAM", {
   101                comment:    "Internal 32KB RAM/CACHE L1 program memory",
   102                name:       "L1PSRAM",
   103                base:       0xE00000,
   104                len:        0x008000,
   105                space:      "code",
   106                access:     "RWX"
   107            }],
   108    
   109            ["L1DSRAM", {
   110                comment:    "Internal 32KB RAM/CACHE L1 data memory",
   111                name:       "L1DSRAM",
   112                base:       0xF00000,
   113                len:        0x008000,
   114                space:      "data",
   115                access:     "RW"
   116            }],
   117    
   118        ];
   119    };
   120    /*
   121     *  @(#) ti.catalog.c6000; 1, 0, 0, 0,230; 5-6-2010 13:28:58; /db/ztree/library/trees/platform/platform-k34x/src/
   122     */
   123