1    /*
     2     *  Copyright (c) 2010 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== TMS320C5401.xdc ========
    15     */
    16    package ti.catalog.c5400;
    17    
    18    /*!
    19     *  ======== TMS320C5401 ========
    20     *  The C5401 device data sheet module.
    21     *
    22     *  This module implements the xdc.platform.ICpuDataSheet interface and is used
    23     *  by platforms to obtain "data sheet" information about this device.
    24     */
    25    metaonly module TMS320C5401 inherits ITMS320C54xx
    26    {
    27        config xdc.platform.IPlatform.Memory memBlock[string]  = [
    28            ["P_DARAM", {
    29                comment: "On-Chip Program DARAM",
    30                name: "P_DARAM",
    31                base: 0x1000,
    32                len:  0x2000,
    33                space: "code"
    34            }],
    35        
    36            ["P_ROM", {
    37                comment: "On-Chip Program ROM",
    38                name: "P_ROM",
    39                base: 0xf000,
    40                len:  0x0f00,
    41                space: "code"
    42            }],
    43        
    44            ["VECT", {
    45                comment: "On-Chip Interrupts",
    46                name: "VECT",
    47                base: 0xff80,
    48                len:  0x0080,
    49                space: "code"
    50            }],
    51        
    52            ["D_SPRAM", {
    53                comment: "Scratch-Pad RAM",
    54                name: "D_SPRAM",
    55                base: 0x60,
    56                len:  0x20, 
    57                space: "data"
    58            }],
    59        
    60            ["D_DARAM", {
    61                comment: "On-Chip Data DARAM",
    62                name: "D_DARAM",
    63                base: 0x1000,
    64                len:  0x2000,
    65                space: "data"
    66            }],
    67        
    68            ["D_ROM", {
    69                comment: "On-Chip Data ROM",
    70                name: "D_ROM", 
    71                base: 0xf000,
    72                len:  0x0f00, 
    73                space: "data"
    74            }],
    75        ];
    76    
    77    instance:
    78        override config string   cpuCoreRevision = "1.0";
    79    
    80        /*!
    81         *  ======== memMap ========
    82         *  The default memory map for this device
    83         */
    84        config xdc.platform.IPlatform.Memory memMap[string];
    85    };
    86    /*
    87     *  @(#) ti.catalog.c5400; 1, 0, 0, 0,230; 5-6-2010 13:31:32; /db/ztree/library/trees/platform/platform-k34x/src/
    88     */
    89