1    /* 
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     * 
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     * 
    11     * */
    12    /*
    13     *  ======== C28_float.xdc ========
    14     *
    15     */
    16    
    17    /*!
    18     *  ======== C28_float ========
    19     *  TI C28 with float point support (fpu32) target
    20     */
    21    metaonly module C28_float inherits ti.targets.ITarget {
    22        override readonly config string name                = "C28_float";        
    23        override readonly config string suffix              = "28FP";
    24        override readonly config string isa                 = "28FP"; 
    25        override readonly config xdc.bld.ITarget.Model model = {
    26            dataModel: "large",
    27            endian: "little"
    28        };
    29        
    30        override readonly config string rts                 = "ti.targets.rts2800";
    31    
    32        /*
    33         *  ======== compatibleSuffixes ========
    34         */
    35        override config String compatibleSuffixes[] = ["28L"];
    36    
    37        final override readonly config Bool alignDirectiveSupported = false;
    38    
    39        /*!
    40         *  ======== ar ========
    41         *  Define archiver executable
    42         *
    43         *  Options:
    44         *  @p(dlist)
    45         *      -`-r`
    46         *          replace file
    47         *      -`-q`
    48         *          quiet mode
    49         */
    50        override readonly config ITarget.Command ar = {
    51            cmd: "ar2000",
    52            opts: "rq"
    53        };
    54    
    55    
    56        /*!
    57         *  ======== cc ========
    58         *  Define compiler executable
    59         *
    60         *  Options:
    61         *  @p(dlist)
    62         *      -`-c`
    63         *          no linking
    64         *      -`-v28`
    65         *          compile for c28x.
    66         *      -`-ml`
    67         *          use large memory model
    68         *      -`-DLARGE_MODEL=1`
    69         *          required to use va_arg in large model
    70         *      -`--float_support=fpu32`
    71         *          Enable FPU
    72         */
    73        override readonly config ITarget.Command cc = {
    74            cmd: "cl2000 -c",
    75            opts: "-v28 -DLARGE_MODEL=1 -ml --float_support=fpu32"
    76        };
    77    
    78        /*!
    79         *  ======== vers ========
    80         *  Define the vers command
    81         */
    82        override readonly config ITarget.Command vers = {
    83            cmd: "cl2000",
    84            opts: "-version"
    85        };
    86    
    87    
    88        /*!
    89         *  ======== asm ========
    90         *  Define assembler executable
    91         *
    92         *  Options:
    93         *  @p(dlist)
    94         *      -`-c`
    95         *          no linking
    96         *      -`-v28`
    97         *          compile for c28x.
    98         *      -`-ml`
    99         *          use large memory model
   100         *      -`-DLARGE_MODEL=1`
   101         *          because compiler and BIOS are broken; asembler
   102         *          defines __LARGE_MODEL but BIOS uses LARGE_MODEL
   103         *      -`--float_support=fpu32`
   104         *          Enable FPU
   105         */
   106        override readonly config ITarget.Command asm = {
   107            cmd: "cl2000 -c",
   108            opts: "-v28 -ml -DLARGE_MODEL=1 --float_support=fpu32"
   109        };
   110    
   111    
   112        /*!
   113         *  ======== lnk ========
   114         *  Define linker executable
   115         */
   116        override readonly config ITarget.Command lnk = {
   117            cmd: "lnk2000",
   118            opts: ""
   119        };
   120        
   121    
   122        /*!
   123         *  ======== asmOpts ========
   124         *  User configurable assembler options.
   125         *
   126         *  Defaults:
   127         *  @p(dlist)
   128         *      -`-qq`
   129         *          super quiet mode
   130         */
   131        override config ITarget.Options asmOpts = {
   132            prefix: "-qq",
   133            suffix: ""
   134        };
   135    
   136        /*!
   137         *  ======== ccOpts ========
   138         *  Compiler options
   139         *  @p(dlist)
   140         *      -`-qq`
   141         *          super quiet mode
   142         *      -`-pdsw225`
   143         *          generate a warning for implicitly declared functions; i.e.,
   144         *          functions without prototypes
   145         *      -`-Dfar= `
   146         *          ignore keyword far; this allows one to write code that can
   147         *          be compiled in large model and small model without #ifdef's
   148         */
   149        override config ITarget.Options ccOpts = {
   150            prefix: "-qq -pdsw225 -Dfar= ",
   151            suffix: ""
   152        };
   153    
   154    
   155        /*!
   156         *  ======== lnkOpts ========
   157         *  Linker options
   158         *
   159         *  Options:
   160         *  @p(dlist)
   161         *      -`-q`
   162         *          Quite run
   163         *      -`-u`
   164         *          Place unresolved external symbol into symbol table
   165         *      -`-c`
   166         *          ROM autoinitialization model
   167         *      -`-m`
   168         *          create a map file
   169         *      -`-l`
   170         *          archive library file as linker input
   171         */
   172        override config ITarget.Options lnkOpts = {
   173            prefix: "-w -q -u _c_int00",
   174            suffix: "-c -m $(XDCCFGDIR)/$@.map -l $(rootDir)/lib/rts2800_fpu32.lib"
   175        };
   176            
   177        /*!
   178         *  ======== includeOpts ========
   179         *  Default include search path
   180         */
   181        override config string includeOpts = "-I$(rootDir)/include";
   182    
   183        final override readonly config string sectMap[string] =
   184            ti.targets.C28.sectMap;
   185    
   186        override readonly config xdc.bld.ITarget.StdTypes stdTypes = {
   187            t_IArg          : { size: 2, align: 2 },
   188            t_Char          : { size: 1, align: 1 },
   189            t_Double        : { size: 2, align: 2 },
   190            t_Float         : { size: 2, align: 2 },
   191            t_Fxn           : { size: 2, align: 2 }, /* far */
   192            t_Int           : { size: 1, align: 1 },
   193            t_Int8          : { size: 1, align: 1 },
   194            t_Int16         : { size: 1, align: 1 },
   195            t_Int32         : { size: 2, align: 2 },
   196            t_Int64         : { size: 4, align: 2 },
   197            t_Long          : { size: 2, align: 2 },
   198            t_LDouble       : { size: 2, align: 2 },
   199            t_LLong         : { size: 4, align: 2 },
   200            t_Ptr           : { size: 2, align: 2 },
   201            t_Short         : { size: 1, align: 1 },
   202            t_Size          : { size: 2, align: 2 },
   203        };
   204    
   205        override readonly config Int bitsPerChar = 16;
   206    }
   207    /*
   208     *  @(#) ti.targets; 1, 0, 3,385; 2-24-2010 16:24:14; /db/ztree/library/trees/xdctargets/xdctargets-b36x/src/
   209     */
   210