1    /* 
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     * 
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     * 
    11     * */
    12    /*
    13     *  ======== C28.xdc ========
    14     *
    15     */
    16    
    17    /*!
    18     *  ======== C28 ========
    19     *  TI C28 target
    20     */
    21    metaonly module C28 inherits ti.targets.ITarget {
    22        override readonly config string name                = "C28";        
    23        override readonly config string suffix              = "28";
    24        override readonly config string isa                 = "28"; 
    25        override readonly config xdc.bld.ITarget.Model model= {endian: "little"};
    26        override readonly config string rts                 = "ti.targets.rts2800";
    27        final override readonly config Bool alignDirectiveSupported = false;
    28        
    29        /*!
    30         *  ======== ar ========
    31         *  Define archiver executable
    32         *
    33         *  Options:
    34         *  @p(dlist)
    35         *      -`-r`
    36         *          replace file
    37         *      -`-q`
    38         *          quiet mode
    39         */
    40        override readonly config ITarget.Command ar = {
    41            cmd: "ar2000",
    42            opts: "rq"
    43        };
    44    
    45        /*!
    46         *  ======== cc ========
    47         *  Define compiler executable
    48         *
    49         *  Options:
    50         *  @p(dlist)
    51         *      -`-c`
    52         *          no linking
    53         *      -`-v28`
    54         *          compile for c28x.
    55         */
    56        override readonly config ITarget.Command cc = {
    57            cmd: "cl2000 -c",
    58            opts: "-v28"
    59        };
    60    
    61        /*!
    62         *  ======== vers ========
    63         *  Define the vers command
    64         */
    65        override readonly config ITarget.Command vers = {
    66            cmd: "cl2000",
    67            opts: "-version"
    68        };
    69    
    70        /*!
    71         *  ======== asm ========
    72         *  Define assembler executable
    73         *
    74         *  Options:
    75         *  @p(dlist)
    76         *      -`-c`
    77         *          no linking
    78         *      -`-v28`
    79         *          compile for c28x.
    80         *
    81         */
    82        override readonly config ITarget.Command asm = {
    83            cmd: "cl2000 -c",
    84            opts: "-v28"
    85        };
    86    
    87        /*!
    88         *  Define linker executable
    89         */
    90        override readonly config ITarget.Command lnk = {
    91            cmd: "lnk2000",
    92            opts: ""
    93        };
    94    
    95        /*!
    96         *  ======== asmOpts ========
    97         *  User configurable assembler options.
    98         *
    99         *  Defaults:
   100         *  @p(dlist)
   101         *      -`-qq`
   102         *          super quiet mode
   103         */
   104        override config ITarget.Options asmOpts = {
   105            prefix: "-qq",
   106            suffix: ""
   107        };
   108    
   109        /*!
   110         *  ======== ccOpts ========
   111         *  Compiler options
   112         *  @p(dlist)
   113         *      -`-qq`
   114         *          super quiet mode
   115         *      -`-pdsw225`
   116         *          generate a warning for implicitly declared functions; i.e.,
   117         *          functions without prototypes
   118         */
   119        override config ITarget.Options ccOpts = {
   120            prefix: "-qq -pdsw225",
   121            suffix: ""
   122        };
   123    
   124        /*!
   125         *  ======== lnkOpts ========
   126         *  Linker options
   127         *
   128         *  Options:
   129         *  @p(dlist)
   130         *      -`-q`
   131         *          Quite run
   132         *      -`-u`
   133         *          Place unresolved external symbol into symbol table
   134         *      -`-c`
   135         *          ROM autoinitialization model
   136         *      -`-m`
   137         *          create a map file
   138         *      -`-l`
   139         *          archive library file as linker input
   140         */
   141        override config ITarget.Options lnkOpts = {
   142            prefix: "-w -q -u _c_int00",
   143            suffix: "-c -m $(XDCCFGDIR)/$@.map -l $(rootDir)/lib/rts2800.lib"
   144        };
   145            
   146        /*  Include search path  */
   147        override config string includeOpts = "-I$(rootDir)/include";
   148    
   149        final override readonly config string sectMap[string] = [
   150            [".text", "code"],
   151            [".switch", "data"],
   152            [".data", "data"],
   153            [".cinit", "code"],
   154            [".bss", "data"],
   155            [".ebss", "data"],
   156            [".econst", "data"],
   157            [".const", "data"],
   158            [".stack", "stack"],
   159            [".sysmem", "data"],
   160            [".esysmem", "data"],
   161            [".pinit", "code"],
   162            [".args", "data"],
   163            [".cio", "data"],
   164            [".reset", "code"],
   165        ];
   166    
   167        override readonly config xdc.bld.ITarget.StdTypes stdTypes = {
   168            t_IArg          : { size: 2, align: 2 },
   169            t_Char          : { size: 1, align: 1 },
   170            t_Double        : { size: 2, align: 2 },
   171            t_Float         : { size: 2, align: 2 },
   172            t_Fxn           : { size: 2, align: 1 }, /* near */
   173            t_Int           : { size: 1, align: 1 },
   174            t_Int8          : { size: 1, align: 1 },
   175            t_Int16         : { size: 1, align: 1 },
   176            t_Int32         : { size: 2, align: 2 },
   177            t_Int64         : { size: 4, align: 2 },
   178            t_Long          : { size: 2, align: 2 },
   179            t_LDouble       : { size: 2, align: 2 },
   180            t_LLong         : { size: 4, align: 2 },
   181            t_Ptr           : { size: 1, align: 1 },
   182            t_Short         : { size: 1, align: 1 },
   183            t_Size          : { size: 2, align: 2 },
   184        };
   185    
   186        override readonly config Int bitsPerChar = 16;
   187    }
   188    /*
   189     *  @(#) ti.targets; 1, 0, 3,385; 2-24-2010 16:24:13; /db/ztree/library/trees/xdctargets/xdctargets-b36x/src/
   190     */
   191