1 /*
2 * Copyright (c) 2008 Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * */
12
13 /*
14 * ======== IMSP430.xdc ========
15 */
16 package ti.catalog.msp430;
17
18 /*!
19 * ======== IMSP430 ========
20 * An interface implemented by all MSP430 devices.
21 *
22 * This interface is defined to factor common data about this family into
23 * a single place; all MSP430 devices extend this interface.
24 */
25 metaonlyinterface IMSP430 inherits ti.catalog.ICpuDataSheet
26 {
27 instance:
28 overrideconfig string cpuCore = "MSP430";
29 overrideconfig string isa = "430";
30 overrideconfigint minProgUnitSize = 1;
31 overrideconfigint minDataUnitSize = 1;
32 overrideconfigint dataWordSize = 2;
33 };
34 /*
35 * @(#) ti.catalog.msp430; 1, 0, 0,17; 2-23-2010 16:52:59; /db/ztree/library/trees/platform/platform-k32x/src/
36 */
37