1    /*
     2     *  Copyright (c) 2010 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== TMS320CDM6431.xdc ========
    15     *
    16     */
    17    
    18    package ti.catalog.c6000;
    19    
    20    /*!
    21     *  ======== TMS320CDM6431 ========
    22     *  The DM6431 device data sheet module.
    23     *
    24     *  This module implements the xdc.platform.ICpuDataSheet interface and is 
    25     *  used by platforms to obtain "data sheet" information about this device.
    26     */
    27    metaonly module TMS320CDM6431 inherits ti.catalog.ICpuDataSheet
    28    {
    29        config long cacheSizeL1[string] = [
    30            ["0k",  0x0000],
    31            ["4k",  0x1000],
    32            ["8k",  0x2000],
    33            ["16k", 0x4000],
    34            ["32k", 0x8000]
    35        ];
    36    
    37        config long cacheSizeL2[string] = [
    38            ["0k",   0x00000],
    39            ["32k",  0x08000],
    40            ["64k",  0x10000]
    41        ];
    42    
    43        readonly config ti.catalog.c6000.ICacheInfo.CacheDesc cacheMap[string] =  [
    44             ['l1PMode',{desc:"L1P Cache",
    45                         map : [["0k",0x0000],
    46                                ["4k",0x1000],
    47                                ["8k",0x2000],
    48                                ["16k",0x4000],
    49                                ["32k",0x8000]],
    50                         defaultValue: "0k",
    51                         memorySection: "L1PSRAM"}],
    52         
    53                     ['l1DMode',{desc:"L1D Cache",
    54                         map : [["0k",0x0000],
    55                                ["4k",0x1000],
    56                                ["8k",0x2000],
    57                                ["16k",0x4000],
    58                                ["32k",0x8000]],
    59                         defaultValue: "0k",
    60                         memorySection: "L1DSRAM"}],
    61                     
    62             ['l2Mode',{desc:"L2 Cache",
    63                         map : [["0k",0x0000],
    64                                ["32k",0x8000],
    65                                ["64k",0x10000]],
    66                         defaultValue: "0k",
    67                         memorySection: "IRAM"}], 
    68        ];
    69    
    70    instance:
    71        
    72        override config string   cpuCore        = "64x+";
    73        override config string   isa = "64P";
    74        override config string   cpuCoreRevision = "1.0";
    75    
    76        override config int     minProgUnitSize = 1;
    77        override config int     minDataUnitSize = 1;    
    78        override config int     dataWordSize    = 4;
    79    
    80        /*!
    81         *  ======== memMap ========
    82         *  The default memory map for this device
    83         */
    84        config xdc.platform.IPlatform.Memory memMap[string]  = [
    85            ["IRAM", {
    86                comment:    "Internal 64KB L2 RAM/CACHE in UMAP0 memory",
    87                name:       "IRAM",
    88                base:       0x10810000,
    89                len:        0x00010000,
    90                space:      "code/data",
    91                access:     "RWX"
    92            }],
    93    
    94            ["L1PSRAM", {
    95                comment:    "Internal 32KB RAM/CACHE L1 program memory",
    96                name:       "L1PSRAM",
    97                base:       0x10E08000,
    98                len:        0x00008000,
    99                space:      "code",
   100                access:     "RWX"
   101            }],
   102    
   103            ["L1DSRAM", {
   104                comment:    "Internal 32KB RAM/CACHE L1 data memory",
   105                name:       "L1DSRAM",
   106                base:       0x10F10000,
   107                len:        0x00008000,
   108                space:      "data",
   109                access:     "RW"
   110            }],
   111        ];
   112    };
   113    /*
   114     *  @(#) ti.catalog.c6000; 1, 0, 0, 0,226; 2-23-2010 16:50:40; /db/ztree/library/trees/platform/platform-k32x/src/
   115     */
   116