1    /*
     2     *  Copyright (c) 2010 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== IOMAP.xdc ========
    15     *
    16     */
    17    package ti.catalog.c5500;
    18    
    19    /*!
    20     *  ======== IOMAP ========
    21     *  An interface implemented by all OMAP devices.
    22     *
    23     *  This interface is defined to factor common data about this family into
    24     *  a single place; all OMAP devices extend this interface.
    25     */
    26    metaonly interface IOMAP inherits ti.catalog.ICpuDataSheet
    27    {
    28    instance:
    29        override config string   cpuCore        = "5500";
    30        override config string   isa            = "55";
    31        override config int     minProgUnitSize = 2;
    32        override config int     minDataUnitSize = 1;    
    33        override config int     dataWordSize    = 2;
    34    
    35        /*!
    36         *  ======== memMap ========
    37         *  The default memory map for OMAP device. For 1510 and like devices,
    38         *  this memory map doesn't change, but for 1710, 2420, 594x and some
    39         *  others, it needs to be overridden.
    40         */
    41        config xdc.platform.IPlatform.Memory memMap[string]  = [
    42            ["DARAM", {
    43                comment: "8 blocks of 8K bytes",
    44                name: "DARAM",
    45                base: 0x000000,
    46                len:  0x010000,
    47                space: "code/data",
    48                access: "RWX"
    49            }],
    50        
    51            ["SARAM", {
    52                comment: "12 blocks of 8K bytes",
    53                name: "SARAM",
    54                base: 0x010000,
    55                len:  0x018000,
    56                space: "code/data",
    57                access: "RWX"
    58            }],
    59    
    60            ["PDROM", {
    61                comment: "32K bytes On-Chip ROM",
    62                name: "PDROM",
    63                base: 0xff8000,
    64                len:  0x008000,
    65                space: "code/data",
    66                access: "RX"
    67            }],
    68        ];
    69    
    70    };
    71    /*
    72     *  @(#) ti.catalog.c5500; 1, 0, 0, 0,226; 2-23-2010 16:53:06; /db/ztree/library/trees/platform/platform-k32x/src/
    73     */
    74