1 /*
2 * Copyright (c) 2010 by Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * */
12
13 /*
14 * ======== TMS570PSF762.xdc ========
15 */
16 package ti.catalog.c470;
17
18 /*!
19 * ======== TMS570PSF762 ========
20 * The C470 device data sheet module.
21 *
22 * This module implements the xdc.platform.ICpuDataSheet interface and is
23 * used by platforms to obtain "data sheet" information about this device.
24 */
25 metaonlymodule TMS570PSF762 inherits ti.catalog.arm.TMS470xx
26 {
27 instance:
28 overrideconfig string cpuCoreRevision = "1.0";
29
30 /*!
31 * ======== memMap ========
32 * The default memory map for this device
33 */
34 config xdc.platform.IPlatform.Memory memMap[string] =
35 ti.catalog.arm.TMS570PSF762.memMap;
36 };
37
38 /*
39 * @(#) ti.catalog.c470; 1, 0, 1, 1,226; 2-23-2010 16:53:01; /db/ztree/library/trees/platform/platform-k32x/src/
40 */
41