1 /*
2 * Copyright (c) 2010 by Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * */
12
13 /*
14 * ======== TMS320C2810.xdc ========
15 *
16 */
17 package ti.catalog.c2800;
18
19 /*!
20 * ======== TMS320C2810 ========
21 * The C2810 device data sheet module.
22 *
23 * This module implements the xdc.platform.ICpuDataSheet interface and is used
24 * by platforms to obtain "data sheet" information about this device.
25 */
26 metaonlymodule TMS320C2810 inherits ITMS320C28xx
27 {
28 instance:
29 overrideconfig string cpuCoreRevision = "1.0";
30
31 /*!
32 * ======== memMap ========
33 * The default memory map for this device
34 */
35
36 config xdc.platform.IPlatform.Memory memMap[string] = TMS320C2812.memMap;
37 };
38 /*
39 * @(#) ti.catalog.c2800; 1, 0, 0, 0,227; 2-23-2010 16:58:49; /db/ztree/library/trees/platform/platform-k32x/src/
40 */
41