1    /* 
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     * 
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     * 
    11     * */
    12    /*!
    13     *  ======== R4.xdc ========
    14     *  Cortex R4 little endian thumb2 target
    15     */
    16    metaonly module R4 inherits ti.targets.arm.elf.IR4 {
    17        override readonly config string name        = "R4";
    18        override readonly config string suffix      = "er4";
    19        override readonly config string rts         = "ti.targets.arm.rtsarm";
    20    
    21        override readonly config xdc.bld.ITarget.Model model = {
    22            endian: "little",
    23            shortEnums: true
    24        };
    25    
    26        override readonly config ti.targets.ITarget.Command cc = {
    27            cmd:  "cl470 -c",
    28            opts: "--endian=little -mv7R4 --abi=eabi"
    29        };
    30    
    31        override readonly config ti.targets.ITarget.Command asm = {
    32            cmd:  "cl470 -c",
    33            opts: "--endian=little -mv7R4 --abi=eabi"
    34        };
    35    
    36        /*!
    37         *  ======== linkLib ========
    38         *  Default TMS470 cgtools runtime library to link with executable
    39         *  (comes from $rootDir/lib)
    40         */
    41        config string linkLib = "rtsv7R4_A_le_eabi.lib";
    42    }
    43    /*
    44     *  @(#) ti.targets.arm.elf; 1, 0, 0,121; 12-18-2009 11:42:08; /db/ztree/library/trees/xdctargets/xdctargets-b30x/src/
    45     */
    46