1    /* 
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     * 
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     * 
    11     * */
    12    /*!
    13     *  ======== Arm9t.xdc ========
    14     *  TI Arm9 little endian thumb-mode target
    15     */
    16    metaonly module Arm9t inherits ti.targets.arm.IArm {
    17        override readonly config string name        = "Arm9t"; 
    18        override readonly config string suffix      = "9t";
    19        override readonly config string isa         = "v5T";    
    20        override readonly config string rts         = "ti.targets.arm.rtsarm";
    21    
    22        override readonly config xdc.bld.ITarget.Module base = ti.targets.arm.Arm9;
    23    
    24        override readonly config xdc.bld.ITarget.Model model = {
    25            endian: "little",
    26            codeModel: "thumb"
    27        };
    28    
    29        /*
    30         *  ======== compatibleSuffixes ========
    31         */
    32        override config String compatibleSuffixes[] = ["9", "7", "470"];
    33    
    34        override readonly config ti.targets.ITarget.Command cc = {
    35            cmd:  "cl470 -c",
    36            opts: "-me -mt -mv5e --abi=ti_arm9_abi"
    37        };
    38    
    39        override readonly config ti.targets.ITarget.Command asm = {
    40            cmd:  "cl470 -c",
    41            opts: " -me -mt -mv5e --abi=ti_arm9_abi"
    42        };
    43    
    44        override readonly config ti.targets.ITarget.Command lnk = {
    45            cmd:  "lnk470",
    46            opts: "--silicon_version=5e --strict_compatibility=on"
    47        };
    48    
    49        /*!
    50         *  ======== linkLib ========
    51         *  Default TMS470 cgtools runtime library to link with executable
    52         *  (comes from $rootDir/lib)
    53         */
    54        config string linkLib = "rts16e.lib";
    55    }
    56    /*
    57     *  @(#) ti.targets.arm; 2, 0, 1, 0,189; 12-18-2009 11:42:08; /db/ztree/library/trees/xdctargets/xdctargets-b30x/src/
    58     */
    59