1    /*
     2     *  Copyright (c) 2009 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== Platform.xdc ========
    15     *
    16     */
    17    
    18    package ti.platforms.evmDM642;
    19    
    20    /*!
    21     *  ======== Platform ========
    22     *  This module implements xdc.platform.IPlatform and defines configuration
    23     *  parameters that correspond to this platform's Cpu's, Board's, etc.
    24     *
    25     *  The configuration parameters are initialized in this package's
    26     *  configuration script (package.xs) and "bound" to the TCOM object
    27     *  model.  Once they are part of the model, these parameters are
    28     *  queried by a program's configuration script.
    29     *
    30     *  This particular platform has a single Cpu, and therefore, only
    31     *  declares a single CPU configuration object.  Multi-CPU platforms
    32     *  would declare multiple Cpu configuration parameters (one per
    33     *  platform CPU).
    34     */
    35    metaonly module Platform inherits xdc.platform.IPlatform
    36    {
    37        /*!
    38         *  ======== BOARD ========
    39         *  This platform's board attributes
    40         */
    41        readonly config xdc.platform.IPlatform.Board BOARD = {
    42            id:             "0",
    43            boardName:      "evmDM642",
    44            boardFamily:    "evmDM642",
    45            boardRevision:  null
    46        };
    47    
    48        /*!
    49         *  ======== CPU ========
    50         */
    51        readonly config xdc.platform.IExeContext.Cpu CPU = {        
    52            id:             "0",
    53            clockRate:      600.0,
    54            catalogName:    "ti.catalog.c6000",
    55            deviceName:     "TMS320CDM642",
    56            revision:       "",
    57        };
    58    
    59    instance:
    60        
    61        override readonly config xdc.platform.IPlatform.Memory
    62            externalMemoryMap[string] = [
    63                ["SDRAM", {name: "SDRAM", base: 0x80000000, len: 0x2000000}],
    64            ];
    65    
    66        override config string codeMemory = "SDRAM";
    67        
    68        override config string dataMemory = "SDRAM";
    69    
    70        override config string stackMemory = "SDRAM";
    71    };
    72    /*
    73     *  @(#) ti.platforms.evmDM642; 1, 0, 0,265; 12-9-2009 17:21:15; /db/ztree/library/trees/platform/platform-k27x/src/
    74     */
    75