1 /*
2 * Copyright (c) 2009 by Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * */
12
13 /*
14 * ======== Platform.xdc ========
15 */
16
17 package ti.platforms.dsk6416;
18
19 /*!
20 * ======== Platform ========
21 * Platform support for the dsk6416
22 *
23 * This module implements xdc.platform.IPlatform and defines configuration
24 * parameters that correspond to this platform's Cpu's, Board's, etc.
25 *
26 * The configuration parameters are initialized in this package's
27 * configuration script (package.cfg) and "bound" to the TCOM object
28 * model. Once they are part of the model, these parameters are
29 * queried by a program's configuration script.
30 *
31 * This particular platform has a single Cpu, and therefore, only
32 * declares a single CPU configuration object. Multi-CPU platforms
33 * would declare multiple Cpu configuration parameters (one per
34 * platform CPU).
35 */
36 metaonlymodule Platform inherits xdc.platform.IPlatform
37 {
38 readonlyconfig xdc.platform.IPlatform.Board BOARD = {
39 id: "0",
40 boardName: "dsk6416",
41 boardFamily: "dsk6416",
42 boardRevision: null,
43 };
44
45 readonlyconfig xdc.platform.IExeContext.Cpu CPU = {
46 id: "0",
47 clockRate: 600.0,
48 catalogName: "ti.catalog.c6000",
49 deviceName: "TMS320C6416",
50 revision: "",
51 };
52
53 instance:
54
55 overridereadonlyconfig xdc.platform.IPlatform.Memory
56 externalMemoryMap[string] = [
57 ["SDRAM", {name: "SDRAM", base: 0x80000000, len: 0x01000000}],
58 ];
59
60 /*!
61 * ======== ftpath ========
62 * Installation directory of the Foundational Tools Suite
63 *
64 * The underlying simulation engine used to run executables produced
65 * using this platform is part of the Target Server / Foundational Tools
66 * product (http://www.hou.asp.ti.com/asp/sds/eft/projects/Foundation_Tools/Releases/index.html).
67 */
68 readonlyconfig String ftpath;
69
70 /*
71 * ======== sectMap ========
72 * Define a placement of compiler generated output sections into
73 * memory regions defined in the memTab above.
74 */
75 overrideconfig string codeMemory = "IRAM";
76
77 overrideconfig string dataMemory = "SDRAM";
78
79 overrideconfig string stackMemory = "SDRAM";
80 };
81 /*
82 * @(#) ti.platforms.dsk6416; 1, 0, 0,266; 12-9-2009 17:21:10; /db/ztree/library/trees/platform/platform-k27x/src/
83 */
84