1    /*
     2     *  Copyright (c) 2009 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    requires xdc.platform;
    14    requires ti.catalog.arm;
    15    
    16    /*!
    17     *  ======== ti.catalog.c470 ========
    18     *  Package of devices for the c470 family of Arm processors.
    19     *
    20     *  Each module in this package implements the xdc.platform.ICpuDataSheet
    21     *  interface. This interface is used by platforms (modules that implement
    22     *  xdc.platform.IPlatform) to obtain the memory map supported by each CPU.
    23     */
    24    package ti.catalog.c470 [1,0,1,1] {
    25        interface TMS470xx;
    26        module TMS470R10;
    27        module TMS320C5912;
    28        module TMS320C1030;
    29        module TMS320CDM6446, TMS320CDM6467;
    30        module TMS320CDM355, TMS320DM357, TMS320DM365;
    31        module TMS320CDM510;
    32        module OMAP2430, OMAP2431, OMAP2530, OMAP2531;
    33        module OMAP3403, OMAP3405, OMAP3503, OMAP3505, OMAP3515, OMAP3517;
    34        module OMAP3425, OMAP3525, TMS320C3430, OMAP3530;
    35        module TMS320DA828, TMS320DA830;
    36        module OMAPL137;
    37        module CortexM3;
    38        module TMS570PSF762;
    39    }
    40    /*
    41     *  @(#) ti.catalog.c470; 1, 0, 1, 1,214; 12-9-2009 17:22:30; /db/ztree/library/trees/platform/platform-k27x/src/
    42     */
    43