| package ti.targets |
 |
Package of targets for TI code generation tools
The modules in this package implement the xdc.bld.ITarget interface; this
interface "wraps" the compiler tool-chain with an abstract interface
that enables these tools to to be used by the XDC Build Engine.
package ti.targets [1, 0, 3] {
// A TI specific extension to the base xdc.bld.ITarget interface
// TI C28 target
// TI C28 with float point support (fpu32) target
// TI C28 large model target
// TI C54 target
// TI C54 far model target
// TI C55 target
// TI C55P byte mode target
// TI C55P word mode target
// TI C55 huge model target
// TI C55 large model target
// TI C62 little endian target
// TI C62 big endian target
// TI C64 little endian target
// TI C64P little endian target
// TI C64P big endian target
//
//
// TI C64 big endian target
// TI C67 little endian target
// TI C674 little endian target
// TI C674 big endian target
// TI C67P little endian target
// TI C67 big endian target
// TI MSP430 little endian target
// TI MSP430 large model, little endian target
// TI MSP430 large model, little endian target
// TI TMS470 (Arm) little endian target
// TI TMS470 (Arm) big endian target
}
generated on Wed, 02 Dec 2009 21:37:43 GMT