1    /* 
     2     *  Copyright (c) 2008 Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     * 
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     * 
    11     * */
    12    /*
    13     *  ======== C28_large.xdc ========
    14     *
    15     */
    16    
    17    
    18    /*!
    19     *  ======== C28_large ========
    20     *  TI C28 large model target
    21     */
    22    metaonly module C28_large inherits ti.targets.ITarget {
    23        override readonly config string name                = "C28_large";        
    24        override readonly config string suffix              = "28L";
    25        override readonly config string isa                 = "28"; 
    26        override readonly config xdc.bld.ITarget.Model model    = {dataModel: "large", endian: "little"};
    27        override readonly config string rts                 = "ti.targets.rts2800";
    28        final override readonly config Bool alignDirectiveSupported = false;
    29    
    30        /*!
    31         *  ======== ar ========
    32         *  Define archiver executable
    33         *
    34         *  Options:
    35         *  @p(dlist)
    36         *      -`-r`
    37         *          replace file
    38         *      -`-q`
    39         *          quiet mode
    40         */
    41        override readonly config ITarget.Command ar = {
    42            cmd: "ar2000",
    43            opts: "rq"
    44        };
    45    
    46    
    47        /*!
    48         *  ======== cc ========
    49         *  Define compiler executable
    50         *
    51         *  Options:
    52         *  @p(dlist)
    53         *      -`-c`
    54         *          no linking
    55         *      -`-v28`
    56         *          compile for c28x.
    57         *      -`-ml`
    58         *          use large memory model
    59         *      -`-DLARGE_MODEL=1`
    60         *          required to use va_arg in large model
    61         */
    62        override readonly config ITarget.Command cc = {
    63            cmd: "cl2000 -c",
    64            opts: "-v28 -DLARGE_MODEL=1 -ml"
    65        };
    66    
    67        /*!
    68         *  ======== vers ========
    69         *  Define the vers command
    70         */
    71        override readonly config ITarget.Command vers = {
    72            cmd: "cl2000",
    73            opts: "-version"
    74        };
    75    
    76    
    77        /*!
    78         *  ======== asm ========
    79         *  Define assembler executable
    80         *
    81         *  Options:
    82         *  @p(dlist)
    83         *      -`-c`
    84         *          no linking
    85         *      -`-v28`
    86         *          compile for c28x.
    87         *      -`-ml`
    88         *          use large memory model
    89         *      -`-DLARGE_MODEL=1`
    90         *          because compiler and BIOS are broken; asembler
    91         *          defines __LARGE_MODEL but BIOS uses LARGE_MODEL
    92         *
    93         */
    94        override readonly config ITarget.Command asm = {
    95            cmd: "cl2000 -c",
    96            opts: "-v28 -ml -DLARGE_MODEL=1"
    97        };
    98    
    99    
   100        /*!
   101         *  ======== lnk ========
   102         *  Define linker executable
   103         */
   104        override readonly config ITarget.Command lnk = {
   105            cmd: "lnk2000",
   106            opts: ""
   107        };
   108        
   109    
   110        /*!
   111         *  ======== asmOpts ========
   112         *  User configurable assembler options.
   113         *
   114         *  Defaults:
   115         *  @p(dlist)
   116         *      -`-qq`
   117         *          super quiet mode
   118         */
   119        override config ITarget.Options asmOpts = {
   120            prefix: "-qq",
   121            suffix: ""
   122        };
   123    
   124        /*!
   125         *  ======== ccOpts ========
   126         *  Compiler options
   127         *  @p(dlist)
   128         *      -`-qq`
   129         *          super quiet mode
   130         *      -`-pdsw225`
   131         *          generate a warning for implicitly declared functions; i.e.,
   132         *          functions without prototypes
   133         *      -`-Dfar= `
   134         *          ignore keyword far; this allows one to write code that can
   135         *          be compiled in large model and small model without #ifdef's
   136         */
   137        override config ITarget.Options ccOpts = {
   138            prefix: "-qq -pdsw225 -Dfar= ",
   139            suffix: ""
   140        };
   141    
   142    
   143        /*!
   144         *  ======== lnkOpts ========
   145         *  Linker options
   146         *
   147         *  Options:
   148         *  @p(dlist)
   149         *      -`-q`
   150         *          Quite run
   151         *      -`-u`
   152         *          Place unresolved external symbol into symbol table
   153         *      -`-c`
   154         *          ROM autoinitialization model
   155         *      -`-m`
   156         *          create a map file
   157         *      -`-l`
   158         *          archive library file as linker input
   159         */
   160        override config ITarget.Options lnkOpts = {
   161            prefix: "-w -q -u _c_int00",
   162            suffix: "-c -m $(XDCCFGDIR)/$@.map -l $(rootDir)/lib/rts2800_ml.lib"
   163        };
   164            
   165        /*!
   166         *  ======== includeOpts ========
   167         *  Default include search path
   168         */
   169        override config string includeOpts = "-I$(rootDir)/include";
   170    
   171        final override readonly config string sectMap[string] =
   172            ti.targets.C28.sectMap;
   173    
   174        override readonly config xdc.bld.ITarget.StdTypes stdTypes = {
   175            t_IArg          : { size: 2, align: 2 },
   176            t_Char          : { size: 1, align: 1 },
   177            t_Double        : { size: 2, align: 2 },
   178            t_Float         : { size: 2, align: 2 },
   179            t_Fxn           : { size: 2, align: 2 }, /* far */
   180            t_Int           : { size: 1, align: 1 },
   181            t_Int8          : { size: 1, align: 1 },
   182            t_Int16         : { size: 1, align: 1 },
   183            t_Int32         : { size: 2, align: 2 },
   184            t_Int64         : { size: 4, align: 2 },
   185            t_Long          : { size: 2, align: 2 },
   186            t_LDouble       : { size: 2, align: 2 },
   187            t_LLong         : { size: 4, align: 2 },
   188            t_Ptr           : { size: 2, align: 2 },
   189            t_Short         : { size: 1, align: 1 },
   190            t_Size          : { size: 2, align: 2 },
   191        };
   192    
   193        override readonly config Int bitsPerChar = 16;
   194    }
   195    /*
   196     *  @(#) ti.targets; 1, 0, 3,368; 11-25-2009 10:23:12; /db/atree/library/trees/xdctargets/xdctargets-b28x/src/
   197     */
   198