1    /*
     2     *  Copyright (c) 2009 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== Platform.xdc ========
    15     */
    16    
    17    package ti.platforms.simCM3;
    18    
    19    /*!
    20     *  ======== Platform ========
    21     *  Simulation-based Platform support for TI Cortex M3 platforms
    22     *
    23     *  This module implements xdc.platform.IPlatform and defines configuration
    24     *  parameters that correspond to this platform's Cpu's, Board's, etc.
    25     *
    26     *  The configuration parameters are initialized in this package's
    27     *  configuration script (package.cfg) and "bound" to the TCOM object
    28     *  model.  Once they are part of the model, these parameters are
    29     *  queried by a program's configuration script.
    30     *
    31     *  This particular platform has a single Cpu, and therefore, only
    32     *  declares a single CPU configuration object.  Multi-CPU platforms
    33     *  would declare multiple Cpu configuration parameters (one per
    34     *  platform CPU).
    35     */
    36    metaonly module Platform inherits xdc.platform.IPlatform
    37    {
    38        /*!
    39         *  ======== BOARD ========
    40         *  This platform's board attributes
    41         */
    42        readonly config xdc.platform.IPlatform.Board BOARD = {
    43            id:             "0",
    44            boardName:      "simCM3",
    45            boardFamily:    "simCM3",
    46            boardRevision:  null
    47        };
    48    
    49        /*!
    50         *  ======== CPU ========
    51         *  The CPU simulated by this platform.
    52         *
    53         *  The device simulated is determined by the platform instance name
    54         *  or if this does not name a ti.catalog.arm module, then we
    55         *  we simulate a TMS470.
    56         */
    57        readonly config xdc.platform.IExeContext.Cpu CPU = {        
    58            id:             "0",
    59            clockRate:      200.0,
    60            catalogName:    "ti.catalog.arm",
    61            deviceName:     "CortexM3",
    62            revision:       "1.0",
    63        };
    64    
    65    instance:
    66    
    67        override readonly config xdc.platform.IPlatform.Memory 
    68            externalMemoryMap[string] = [
    69    
    70                ["Code", {
    71                    comment: "Code Memory",
    72                    name:   "Code",
    73                    base:   0x00000000,
    74                    len:    0x20000000,
    75                    space:  "code",
    76                    access: "RWX"
    77                }],
    78    
    79                ["SRAM", {
    80                    comment: "Shared RAM",
    81                    name:   "SRAM", 
    82                    base:   0x20000000,
    83                    len:    0x20000000,
    84                    space:  "data",
    85                    access: "RW"
    86                }],
    87            ];
    88    
    89        override config string codeMemory = "Code";
    90        override config string dataMemory = "SRAM";
    91        override config string stackMemory = "SRAM";
    92    };
    93    /*
    94     *  @(#) ti.platforms.simCM3; 1, 0, 1, 0,107; 11-19-2009 18:53:51; /db/ztree/library/trees/platform/platform-k26x/src/
    95     */
    96