1 2 3 4 5 6 7 8 9 10 11
12
13 14 15 16
17
18 package ti.platforms.padk6727;
19
20 /*!
21 * ======== Platform ========
22 * This module implements xdc.platform.IPlatform and defines configuration
23 * parameters that correspond to this platform's Cpu's, Board's, etc.
24 *
25 * The configuration parameters are initialized in this package's
26 * configuration script (package.xs) and "bound" to the TCOM object
27 * model. Once they are part of the model, these parameters are
28 * queried by a program's configuration script.
29 *
30 * This particular platform has a single Cpu, and therefore, only
31 * declares a single CPU configuration object. Multi-CPU platforms
32 * would declare multiple Cpu configuration parameters (one per
33 * platform CPU).
34 */
35 metaonly module Platform inherits xdc.platform.IPlatform
36 {
37 /*!
38 * ======== BOARD ========
39 * This platform's board attributes
40 */
41 readonly config xdc.platform.IPlatform.Board BOARD = {
42 id: "0",
43 boardName: "padk6727",
44 boardFamily: "padk6727",
45 boardRevision: null
46 };
47
48 /*!
49 * ======== CPU ========
50 */
51 readonly config xdc.platform.IExeContext.Cpu CPU = {
52 id: "0",
53 clockRate: 300.0,
54 catalogName: "ti.catalog.c6000",
55 deviceName: "TMS320C6727",
56 revision: "",
57 };
58
59 instance:
60
61 override readonly config xdc.platform.IPlatform.Memory
62 externalMemoryMap[string] = [
63 ["SDRAM", {name: "SDRAM", base: 0x80000000, len: 0x08000000}],
64 ];
65
66 override config string codeMemory = "SDRAM";
67
68 override config string dataMemory = "SDRAM";
69
70 override config string stackMemory = "SDRAM";
71 };
72 73 74
75