1 /*
2 * Copyright (c) 2009 by Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * */
12
13 /*
14 * ======== Platform.xdc ========
15 */
16
17 package ti.platforms.generic;
18
19 /*!
20 * ======== Platform ========
21 * A generic platform that supports any HW platform
22 *
23 * This module implements xdc.platform.IPlatform and defines configuration
24 * parameters that correspond to this platform's Cpu's, Board's, etc.
25 *
26 * The configuration parameters are initialized in this package's
27 * configuration script (package.cfg) and "bound" to the TCOM object
28 * model. Once they are part of the model, these parameters are
29 * queried by a program's configuration script.
30 *
31 * This particular platform has a single Cpu, and therefore, only
32 * declares a single CPU configuration object. Multi-CPU platforms
33 * would declare multiple Cpu configuration parameters (one per
34 * platform CPU).
35 */
36 metaonlymodule Platform inherits xdc.platform.IPlatform
37 {
38 config xdc.platform.IPlatform.Board BOARD = {
39 id: "0",
40 boardName: "generic",
41 boardFamily: null,
42 boardRevision: null
43 };
44
45 instance:
46
47 config xdc.platform.IExeContext.Cpu CPU = {
48 id: "0",
49 clockRate: 0,
50 catalogName: null,
51 deviceName: null,
52 revision: "",
53 };
54
55 /*!
56 * ======== deviceName ========
57 * The CPU simulated by this simulator platform.
58 *
59 * This parameter is required.
60 */
61 config string deviceName;
62
63 /*!
64 * ======== catalogName ========
65 * The name of the package that contains the module 'deviceName'.
66 *
67 * This parameter is required.
68 */
69 config string catalogName;
70
71 /*!
72 * ======== clockRate ========
73 * The clock rate for the simulated device.
74 *
75 * This parameter is required. There are no checks if the simulated device
76 * supports the given clock rate.
77 */
78 config Double clockRate;
79
80 overrideconfig string codeMemory = null;
81
82 overrideconfig string dataMemory = null;
83
84 overrideconfig string stackMemory = null;
85 };
86 /*
87 * @(#) ti.platforms.generic; 1, 0, 0, 1,263; 11-19-2009 18:49:47; /db/ztree/library/trees/platform/platform-k26x/src/
88 */
89