1    /*
     2     *  Copyright (c) 2009 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== Boot.xdc ========
    15     *
    16     */
    17    
    18    package ti.catalog.msp430.init;
    19    
    20    import xdc.rov.ViewInfo;
    21    
    22    @Template("./Boot.xdt")
    23    
    24    metaonly module Boot
    25    {
    26        metaonly struct ModuleView {
    27            Bool         disableWatchdog;
    28            UInt         watchdogAddress;
    29            Bool         configureDCO;
    30        }
    31    
    32        @Facet
    33        metaonly config ViewInfo.Instance rovViewInfo = 
    34            ViewInfo.create({
    35                viewMap: [
    36                [
    37                    'Module',
    38                    {
    39                        type: ViewInfo.MODULE,
    40                        viewInitFxn: 'viewInitModule',
    41                        structName: 'ModuleView'
    42                    }
    43                ],
    44                ]
    45            });
    46        
    47        /*! 
    48         *  Watchdog disable flag; default is true.
    49         *
    50         *  Set to false to not automatically disable the watchdog timer.
    51         */
    52        config Bool disableWatchdog = true;
    53    
    54        /*! 
    55         *  Watchdog control register address; default for MSP430F54xx.
    56         *
    57         *  Change for other (non-F54xx) devices.
    58         */
    59        config UInt watchdogAddress = 0x15c;
    60    
    61        /*! 
    62         *  Configure DCO flag; default is false.
    63         *
    64         *  Set to true to initialize DCO at boot.
    65         */
    66        config Bool configureDCO = false;
    67    
    68        /*! 
    69         *  Code section that Boot module code is in.
    70         *
    71         *  To place this section into a memory segment yourself, add the 
    72         *  following to your configuration file: 
    73         *
    74         *  @p(code)
    75         *  Program.sectMap[Boot.bootCodeSection] = new Program.SectionSpec();
    76         *  Program.sectMap[Boot.bootCodeSection].loadSegment = "yourBootCodeMemorySegment";
    77         *  @p
    78         *
    79         *  or to place the code at a specific address: 
    80         *
    81         *  @p(code)
    82         *  Program.sectMap[Boot.bootCodeSection] = new Program.SectionSpec();
    83         *  Program.sectMap[Boot.bootCodeSection].loadAdress = yourBootCodeAddress;
    84         *  @p
    85         *
    86         */
    87        readonly config String bootCodeSection = ".bootCodeSection";
    88        
    89    };
    90    /*
    91     *  @(#) ti.catalog.msp430.init; 1, 0, 0,3; 11-19-2009 18:43:15; /db/ztree/library/trees/platform/platform-k26x/src/
    92     */
    93