1    /*
     2     *  Copyright (c) 2009 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== TMS320C6722.xdc ========
    15     *
    16     */
    17    package ti.catalog.c6000;
    18    
    19    /*!
    20     *  ======== TMS320C6722 ========
    21     *  The C6722 device data sheet module.
    22     *
    23     *  This module implements the xdc.platform.ICpuDataSheet interface and is 
    24     *  used by platforms to obtain "data sheet" information about this device.
    25     */
    26    metaonly module TMS320C6722 inherits IAntara
    27    {
    28    instance:
    29        override config xdc.platform.IPlatform.Memory memMap[string]  = [
    30            ["IRAM", {
    31                name:       "IRAM",
    32                comment:    "Internal memory",
    33                base:       0x10000000,
    34                len:        0x00020000,
    35                space:      "code/data",
    36                access:     "RWX"
    37            }],
    38        ];
    39    
    40    };
    41    /*
    42     *  @(#) ti.catalog.c6000; 1, 0, 0, 0,212; 11-19-2009 18:44:11; /db/ztree/library/trees/platform/platform-k26x/src/
    43     */
    44