1    /*
     2     *  Copyright (c) 2009 by Texas Instruments and others.
     3     *  All rights reserved. This program and the accompanying materials
     4     *  are made available under the terms of the Eclipse Public License v1.0
     5     *  which accompanies this distribution, and is available at
     6     *  http://www.eclipse.org/legal/epl-v10.html
     7     *
     8     *  Contributors:
     9     *      Texas Instruments - initial implementation
    10     *
    11     * */
    12    
    13    /*
    14     *  ======== TMS320C5402A.xdc ========
    15     */
    16    package ti.catalog.c5400;
    17    
    18    /*!
    19     *  ======== TMS320C5402A ========
    20     *  The C5402A device data sheet module.
    21     *
    22     *  This module implements the xdc.platform.ICpuDataSheet interface and is used
    23     *  by platforms to obtain "data sheet" information about this device.
    24     */
    25    metaonly module TMS320C5402A inherits ITMS320C54xx
    26    {
    27        config xdc.platform.IPlatform.Memory memBlock[string]  = [
    28            ["P_DARAM", {
    29                comment: "On-Chip Program DARAM",
    30                name: "P_DARAM",
    31                base: 0x80,
    32                len:  0x3f80,
    33                space: "code"
    34            }],
    35        
    36            ["P_ROM", {
    37                comment: "On-Chip Program ROM",
    38                name: "P_ROM",
    39                base: 0xC000,
    40                len:  0x3F00,
    41                space: "code"
    42            }],
    43        
    44            ["VECT", {
    45                comment: "On-Chip Interrupts",
    46                name: "VECT",
    47                base: 0xff80,
    48                len:  0x80,
    49                space: "code"
    50            }],
    51        
    52            ["D_SPRAM", {
    53                comment: "Scratch-Pad RAM",
    54                name: "D_SPRAM",
    55                base: 0x60,
    56                len:  0x20, 
    57                space: "data"
    58            }],
    59        
    60            ["D_DARAM", {
    61                comment: "On-Chip Data DARAM",
    62                name: "D_DARAM",
    63                base: 0x80,
    64                len:  0x3f80,
    65                space: "data"
    66            }],
    67       
    68        ];
    69    
    70    instance:
    71        override config string   cpuCoreRevision = "1.0";
    72    
    73        /*!
    74         *  ======== memMap ========
    75         *  The default memory map for this device
    76         */
    77        config xdc.platform.IPlatform.Memory memMap[string];
    78    };
    79    /*
    80     *  @(#) ti.catalog.c5400; 1, 0, 0, 0,212; 11-19-2009 18:43:36; /db/ztree/library/trees/platform/platform-k26x/src/
    81     */
    82