1 /*
2 * Copyright (c) 2009 by Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * */
12
13 /*
14 * ======== TMS470R10.xdc ========
15 */
16 package ti.catalog.c470;
17
18 /*!
19 * ======== TMS470R10 ========
20 * The C470 device data sheet module.
21 *
22 * This module implements the xdc.platform.ICpuDataSheet interface and is
23 * used by platforms to obtain "data sheet" information about this device.
24 *
25 * Warning: The data for this module comes from the linker command file
26 * shipped with the TI 470 tools and does NOT come from any published data
27 * sheet.
28 */
29 metaonlymodule TMS470R10 inherits TMS470xx
30 {
31 instance:
32 overrideconfig string cpuCoreRevision = "1.0";
33
34 /*!
35 * ======== memMap ========
36 * The default memory map for this device
37 */
38 config xdc.platform.IPlatform.Memory memMap[string] =
39 ti.catalog.arm.TMS470R10.memMap;
40 };
41 /*
42 * @(#) ti.catalog.c470; 1, 0, 1, 1,212; 11-19-2009 18:55:06; /db/ztree/library/trees/platform/platform-k26x/src/
43 */
44