1 /* --COPYRIGHT--,EPL
2 * Copyright (c) 2008 Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * --/COPYRIGHT--*/
12 /*
13 * ======== Platform.xdc ========
14 */
15
16 package host.platforms.SUN;
17
18 /*!
19 * ======== Platform ========
20 * Native SUN Solaris platform support
21 *
22 * This module implements xdc.platform.IPlatform and defines configuration
23 * parameters that correspond to this platform's Cpu's, Board's, etc.
24 *
25 * The configuration parameters are initialized in this package's
26 * configuration script (package.cfg) and "bound" to the TCOM object
27 * model. Once they are part of the model, these parameters are
28 * queried by a program's configuration script.
29 *
30 * This particular platform has a single Cpu, and therefore, only
31 * declares a single CPU configuration object. Multi-CPU platforms
32 * would declare multiple Cpu configuration parameters (one per
33 * platform CPU).
34 */
35 metaonlymodule Platform inherits xdc.platform.IPlatform
36 {
37 /*!
38 * ======== BOARD ========
39 * @_nodoc this structure (and CPU below) exists to satisfy the
40 * IPlatform interface requirements; these fields are largely
41 * unnecessary for host platforms.
42 */
43 readonlyconfig xdc.platform.IPlatform.Board BOARD = {
44 id: "0",
45 boardName: "sun-sparc",
46 boardFamily: "sun-sparc",
47 boardRevision: null
48 };
49
50 /*!
51 * ======== CPU ========
52 * @_nodoc 53 */
54 readonlyconfig xdc.platform.IExeContext.Cpu CPU = {
55 id: "0",
56 clockRate: 750.0,
57 catalogName: "host.platforms.SUN",
58 deviceName: "SunSparc7",
59 revision: "",
60 };
61
62 instance:
63 config String remoteHost;
64 }
65 /*
66 * @(#) host.platforms.SUN; 1, 0, 0, 1,237; 11-25-2009 11:24:49; /db/ztree/library/trees/xdc/xdc-u14x/src/packages/
67 */
68